{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 線普通接線端子台; 2.5 mm²; 適用於 Ex i 防爆應用; 中心和側面標記; 用於 DIN-15 軌道; CAGE CLAMP®; 2,50 mm²; 藍色",
"description" : "<h2>Through terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 870-914) simplifies electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. You can connect copper conductors via front-entry wiring.<br/>",
"mpn" : "870-914",
"sku" : "870-914",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070000fbfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU3fGltYWdlL2pwZWd8YUdVNUwyZ3pPUzh4TkRZNE56YzFPVGt5TlRJM09DOHlNREJmTURJd01EQXdNRGN3TURBd1ptSm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDYxY2JlOTI1NDM5MDU5MTNlYWYwNDUyNWJmOTEwMzgxMzgzM2EzYmRmNmY2YWM2NjAzMGJjNmExMjkxZDUzODY",
"gtin13" : "4044918478519",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/2-%E7%B7%9A%E6%99%AE%E9%80%9A%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/870-914"
}