{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3 線普通接線端子台; 帶推壓鍵; 4 mm²; 帶有測試連接埠; 適用於 Ex e II 應用; 中心和側面標記; 用於 DIN-導軌 35 x 15 和 35 x 7.5; Push in CAGE CLAMP®; 4,00 mm²; 黃色",
"description" : "<h2>Through terminal block, 2204 Series, push-button</h2><br/><br/>Our through terminal block (item number 2204-1306) is the ideal way to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 6.2 x 65.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the three clamping points. The yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2204-1306",
"sku" : "2204-1306",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9680791-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI0fGltYWdlL2pwZWd8YURWaEwyZzJNQzh4TXpnd01UY3pPVGN4TkRVNU1DOHlNREJmT1RZNE1EYzVNVjlFUlM1cWNHY3w5N2ExMjQ3YTFjMGY5NWNlODJiZjAxMjAxMzA1MjdlN2MwMjg4NDc0NGU0MzgxZTdiZDZmY2ZjYWUyOTAyNzIx",
"gtin13" : "4066966268478",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/3-%E7%B7%9A%E6%99%AE%E9%80%9A%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2204-1306"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.