{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3 線普通接線端子台; 2.5 mm²; 中心和側面標記; 用於 DIN-導軌 35 x 15 和 35 x 7.5; CAGE CLAMP®; 2,50 mm²; 黑色",
"description" : "<h2>Through terminal block, 870 Series, operating tool</h2><br/><br/>Our through terminal block (item number 870-685) ensures effortless electrical installations. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and three clamping points for connecting a single potential. The black housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "870-685",
"sku" : "870-685",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400035fe2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4fGltYWdlL2pwZWd8YUdRNUwyaGpaUzh4TkRZNE1URXdPREl4TnpnNE5pOHlNREJmTURJd01EQXdNRFF3TURBek5XWmxNakF3TURFd01HSTJYMFJGTG1wd1p3fDNlMWRkNzM5ZTVkYzk5YTkzMjE0MjE1YWYxZmMyNWUyNWU5MWFlZTdmNWI5MGI4M2YwYjI4YjE0ZmJlYTczY2U",
"gtin13" : "4045454094591",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/3-%E7%B7%9A%E6%99%AE%E9%80%9A%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/870-685"
}