{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4 線式接線端子台; 不帶按鍵; 適用於 Ex e II 應用; 帶有固定銷釘; 1 極; 適用於板厚度 0.6 - 1.2 mm; 固定孔 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; 淺灰色",
"description" : "<h2>Through terminal block, 264 Series, light gray</h2><br/><br/>Our through terminal block (item number 264-280) ensures effortless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points for connecting a single potential. The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "264-280",
"sku" : "264-280",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000a0000b8b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE3fGltYWdlL2pwZWd8YUdReUwyZzVPUzh4TkRZNU1EZzNNRFkxTnpBMU5DOHlNREJmTURJd01EQXdNR0V3TURBd1lqaGlOekF3TURFd01HSTJYMFJGTG1wd1p3fDRiMWExM2Y1ZmE0Mzc5OTNhMDljMGFmNTJiMGY1ODE1OTg0ZTZhNDQ4ZWYyMTY0YWI2ZDZjMTczZDFkNjQ5NWQ",
"gtin13" : "4044918414555",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/4-%E7%B7%9A%E5%BC%8F%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/264-280"
}