{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8層矩陣式接線端子台; 帶鎖定夾; 每級一個電位; 帶有 2.3 mm Ø 測試插孔; 適用於 35 x 7.5 導軌; 1.5 mm²; 1,50 mm²; 灰色",
"description" : "<h2>Terminal block for matrix patching, 727 Series, CAGE CLAMP®</h2><br/><br/>This terminal block for matrix patching (item number 727-119) provides fault-free electrical installations. Strip lengths must be between 8 mm and 10 mm when connecting conductors to this terminal block for matrix patching. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This terminal block for matrix patching is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It comes with eight levels and thirty-two clamping points that you can use to connect eight potentials. The gray housing is made of polyamide (PA66) for insulation. This patchboard technology are mounted using DIN-35 rails..<br/>",
"mpn" : "727-119",
"sku" : "727-119",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000100039bde000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyfGltYWdlL2pwZWd8YURKaEwyZ3pZeTh4TkRZNE1EazNPVEEwTmpRek1DOHlNREJmTURJd01EQXdNREV3TURBek9XSmtaVEF3TURJd01HSTJYMFJGTG1wd1p3fDQ2OGJjYmZlN2FmZWJhMzM1NTdhMmY4YTEyMGFlYzM4YWUxZGY5MjA2ZWMxZDdhYjNmMWYzMmQzOTBkMGU0YTc",
"gtin13" : "4045454186920",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/8%E5%B1%A4%E7%9F%A9%E9%99%A3%E5%BC%8F%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/727-119"
}