WAGO Touch Panels 600 人機介面
探索高性能人機介面,為您的特定應用執行要求苛刻的控制和視覺化任務。
專訪 – WAGO Touch Panels
一流的性能和設計 – 產品經理 André Kleine 說明新型 WAGO Touch Panels 600 人機介面的優勢。
WAGO 的高性能人機介面可用於要求苛刻的控制和視覺化任務,可提高機器和系統的可操作性,同時提供出色的設計和先進的技術。
WAGO 人機介面的優勢:
WAGO Touch Panels 600 人機介面
探索高性能人機介面,為您的特定應用執行要求苛刻的控制和視覺化任務。
專訪 – WAGO Touch Panels
一流的性能和設計 – 產品經理 André Kleine 說明新型 WAGO Touch Panels 600 人機介面的優勢。
有吸引力的設計符合高性能
自動化和視覺化任務變得越來越複雜。當與 e!COCKPIT 結合使用時,新的 Visu 型和控制器型人機介面為高品質的視覺化提供了完美的解決方案。他們的螢幕尺寸分別為 15.6“ (39.6 cm) 和 21.5“ (54.6 cm),明顯大於目前的 WAGO Touch Panels 600 人機介面,使新設備能夠顯示更多資訊。現在,全高清解析度更高,可以更詳細地顯示數據 — 這要歸功於板載視覺化 — 而不會犧牲回應時間。
節能待機功能、用於自動調節亮度的整合感測器和易於安裝的設計等實用功能使安裝和操作變得簡單。所有 Visu 型和控制器型人機介面都配備了面向未來的 Linux® 操作系統,並且與目前的 TP 600 系列一樣是“Docker-ready”。
優勢概覽:
具有更大顯示尺寸和更高解析度的 Visu 型和控制器型人機介面
上市時間:2020 年 3 月
具有黑色啞光抗反光表面和特殊船舶認證,適用於造船應用的人機介面
規格系列:
船舶應用特點:
High Performance Fast operating speed thanks to parallel execution of computing operations with Cortex A9 Multicore processor | Openness High-performance WAGO hardware combined with the future-ready Linux® operating system; for complex tasks, you can choose between programming in IEC 61131 or directly under Linux®. | ||
e!COCKPIT The e!COCKPIT Engineering Software, based on CODESYS V3, is used for visualization, programming, offline simulation, fieldbus configuration, recipe management and much more. | IoT Readiness Using a dedicated library, WAGO's Control Panels become IoT touch controllers that send data from the field level to the cloud. | ||
Cybersecurity The SSH and SSL/TLS encryption methods are integrated by default for establishing secure HTTPS and FTPS connections. A firewall provides additional protection against unwanted access. | Multi-Touch Capability Devices with capacitive touchscreens allow gesture recognition, e.g., swipe gestures for turning pages or zooming. | ||
HTML 5 Visualization The use of standardized state-of-the-art technology allows the visualization to be displayed on mobile devices like smartphones and tablets. | Energy Efficiency An integrated proximity sensor allows the visualization to be automatically re-displayed from the energy-saving standby function with screensaver. An integrated sensor simultaneously detects ambient lighting levels for brightness control. | ||
Flexible Interface Options Different variants are available to provide the interfaces required for the specific application. | Non-Reflective The black front plate on the marine devices absorbs incident light and prevents reflections. | ||
Convenient Operation Sensors can automatically adjust brightness based on a room’s ambient lighting conditions. The position of the screen setting buttons on the front side allows user-friendly adjustment. | Maintenance-Free WAGO's Touch Panel has no fan or battery, making it completely maintenance-free. | ||
Quick Mounting WAGO's Touch Panel directly latches onto the control cabinet via mounting clips for fast and easy tool-free installation. | High Protection Class Thanks to custom-developed clamps, the front of the display meets lofty IP65 protection standards. This design flexibility makes the panel extremely versatile and suitable for a wide variety of applications. |
Web 型人機介面軟體配置中的操作和顯示設備配有優化的 Web 瀏覽器,用於透過標準 Web 協定存取 WAGO 控制器,並帶有整合的 Web 視覺化顯示。根據執行的類型,可以顯示使用 e!COCKPIT 或 CODESYS V3 創建並架構於 HTML5 等最先進技術的 Web 視覺化。Web 視覺化的優勢在於不僅可以在特殊的 Visu 型人機介面顯示,還可以在智慧型手機和平板電腦等標準商業移動設備上顯示。
優勢:
當需要更高的效能時,設備可用作 Visu 型人機介面。Visu 型人機介面適用於顯示由 e!COCKPIT 生成的視覺化,並透過 Modbus TCP 從任何現場設備(例如 PFC200 控制器)獲取其中相關的資料。相較於 Web 型人機介面,此處所需的計算能力在兩個設備之間分配,因此顯示視覺化所需的計算基本上由 Visu 型人機介面執行,卸載控制器。在此過程中,設備內的所有操作功能都會立即進行評估,並可直接影響視覺化。Visu 型人機介面還可以透過整合的 Web 伺服器提供 Web 視覺化。
優勢:
控制器型人機介面軟體配置中的操作和顯示設備允許同時執行控制和視覺化,代表了自動化解決方案的非常緊湊的形式。使用專用資料庫,這些人機介面成為物聯網控制器,將資料從現場層發送到雲端。一旦進入雲端,就可以將資料彙總並用於分析。這種能力為公司創造了真正的附加價值 – 無論是提高內部生產效率、在樓宇中執行能源管理還是開發額外的終端客戶服務。現有系統也可支援 IoT,銜接面向未來的趨勢。
優勢: