[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/2086-series" }, "headline": "PCB Terminal Block with Push-Button", "image": { "@type": "ImageObject", "url": "/medias/MM-20246-website-update-Series-2086-new-product-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNTAzNDB8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZzNZUzlvTkdNdk1UQTFOREU1TlRnMU1qa3dOVFF1YW5Cbnw2MTc5NGIxMDIwZWYwODMyYmVmMWY1NWZlOGU2ZTljODY5ODMxOTc5ZmZmMThlYThjZjczZWE5MjNhYWJkODA2" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Wed Jul 07 17:24:49 CEST 2021", "dateModified": "Fri Feb 23 09:51:46 CET 2024" }

News
EXCITING VARIETY FOR PCB DESIGN

The compact PCB terminal block with push-button actuation offers a broad selection of models.
Easy handling and versatility – all in a compact size. These are the market-leading advantages of the new 2086 Series PCB Terminal Block with Push-in CAGE CLAMP® and a push-button.

FREE SAMPLE

Easy handling and flexibility

Easy handling and versatility – all in a compact size. These are the features of the new 2086 Series PCB Terminal Block with Push-in CAGE CLAMP® and a push-button.

With this terminal block, push-in termination of solid and fine-stranded conductors with ferrules from 24 to 16 AWG is no problem. The conductor connection and mating direction can be either parallel or perpendicular to the PCB; the push-button moves in the direction of the cable connection.

Use in a variety of applications

Available with double pin spacing, but also offset pin spacing and 3.5 or 5 mm pin spacing, the PCB terminal block opens up a variety of possible applications, such as control units in devices like heating or ventilation controllers or compact device connection. This is possible for the 2086 Series PCB Terminal Block because it’s suitable for reflow soldering and can be used for either automatic THR soldering or SMD assembly. Delivery in tape-and-reel packaging allows full integration into the SMT process. Thus the 2086 Series PCB Terminal Block opens up many different design-in options for developers of electronic assemblies and offers an attractive price–performance ratio.

Related Products

Request Your Free Sample!