perspecto-control-panel_2000x2000px.jpg

Control and Visualize with PERSPECTO ® Control Panels

In addition to the HMI, WAGO's control panels also feature PLC runtime, making them full-fledged automation devices. They provide configurable functions for operation and monitoring, and can independently process control tasks.

In addition to pure programming, the WAGO-I/O-PRO programming system built on the CODESYS international standard allows offline simulation, fieldbus configuration, recipe management and much more. An on-board Webserver is also included.

Your benefits with PERSPECTO ® Control Panels:

  • Short boot time
  • High computing power
  • Outstanding energy efficiency
  • Monitor sizes: 3.5 ... 15 inch
  • Flat design
  • Multiple interfaces
  • Control functionality complying with IEC 61131