Multi-Channel ECBs

WAGO's multi-channel ECB offering, 12, 24, and 48 VDC circuit protection up to 16 A. Channel density of up to 8 channels in just 32 mm on the DIN rail keeps panel designs small. Configurations with multiple Commnications protocols are available giving more granular monitoring and control of the devices.