TOPJOB® S
Item no. 2202-1912/1000-867
2-conductor fuse terminal block; with pivoting fuse holder; with additional jumper position; for 5 x 20 mm miniature metric fuse; with push-button; with blown fuse indication by LED; 120 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange
![200_10077059_DE](/medias/1024-10077059-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQxOXxpbWFnZS9qcGVnfGFEVTJMMmczT1M4eE16YzVOek13TWpjNU5qTXhPQzh4TURJMFh6RXdNRGMzTURVNVgwUkZMbXB3Wnd8MTVlMTdhNTVjY2I3ODkwNGFjZTMzODk5MDQzMzMyOWU5NWVlYTgzMjQ4NzRlNzBlMThiZGNmYjRiMjQ0MGM1Mg)
![200_10077058_DE](/medias/1024-10077058-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA4MnxpbWFnZS9qcGVnfGFHWTNMMmc1WXk4eE16YzVOamt6T0RBMU5UY3hNQzh4TURJMFh6RXdNRGMzTURVNFgwUkZMbXB3Wnd8YmUxN2I1NWE2MTg3OWE5NDczZGM0ZDdjNzlkMGJkMjM3NDQ2Y2IyMjYxMjcxYjFjZGRjZGY5MTUwMjc4ZmQyYw)
![200_8389495_DE](/medias/1024-8389495-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjExOHxpbWFnZS9qcGVnfGFEVmtMMmc0WVM4eE16STNPRGMwTkRNM09UUXlNaTh4TURJMFh6Z3pPRGswT1RWZlJFVXVhbkJufDA3YjA1ODNmMWIwNjIxMmU1MDIyZGE3MjU2YTdlNjU1NDFmMDE2MGJmMGYzODVkNzE4MTNlODk1ZmQ4NjliZGQ)
![120_10077059_DE 120_10077059_DE](/medias/120-10077059-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YURGa0wyZ3lOQzh4TXpjNU56TXdNekU0T1RVek5DOHhNakJmTVRBd056Y3dOVGxmUkVVdWFuQm58MjFjOWI0ZTlhNWYyMTdlMzVhZWZjYmNiN2ExYTI0MjY0MGZhYWMyZWI0ZjM1ZTU1MTdlYzFlMDAyNDI0MmI1Mg)
![120_10077058_DE 120_10077058_DE](/medias/120-10077058-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA1fGltYWdlL2pwZWd8YURaaEwyZzRaaTh4TXpjNU5qa3pPRFEwT0RreU5pOHhNakJmTVRBd056Y3dOVGhmUkVVdWFuQm58MmEzNTA4MzQ3MTc2YjM3ZjU2NTA2YTg2MjdlYjcyYmZkNDVjYWRlNjBmNDlhNDVmYTQzNDAxZDQ2NzUwZWRjMg)
![120_8389495_DE 120_8389495_DE](/medias/120-8389495-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YUdKa0wyZzNZeTh4TXpJM09EYzBORGMzTWpZek9DOHhNakJmT0RNNE9UUTVOVjlFUlM1cWNHY3w4ODA4MTJiMTRkYTRiMGU2OTg2YzBkZDRhZWE5NjMyZDhkNGUzNDExYzU4NDg4ZmU2NWFhZTE1NGEyNzc4NmZj)
Item no. 2202-1912/1000-867
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2202-1912/1000-867
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 50 Piece