![]() |
||||
![]() ![]() |
![]() |
Digital Input Modules | Digital Output Modules | ||
![]() |
Analog Input Modules | Analog Output Modules | ||
![]() |
Power Supply Modules | Up/Down counter |
Ex i Digital Input Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-435 | 1-channel, NAMUR Ex i Proximity switch acc. to DIN EN 50227 |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-438 | 2-channel, NAMUR Ex i Proximity switch acc. to DIN EN 50227 |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-439 | 8-channel, NAMUR Ex i Proximity switch acc. to DIN EN 50227 |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-663 /000-003 |
4-channel, Ex i, 24 V, PROFIsafe V2 iPar for functional Safety |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Operating and Assembly Instructions![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
Ex i Digital Output Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-535 | 2-channel, DC 24 V, Ex i short-circuit-protected, PNP positive switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-538 | 2-channel Relay Output Module, AC
100 V, DC 30 V, Ex i Isolated outputs; 2 changeover contacts |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-539 | 4-channel, DC 24 V, VALVE Ex i High-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Ex i Analog Input Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-484 | 2-channel, 4 - 20 mA, HART, Ex i, single ended |
![]() ![]() ![]() ![]() |
||
750-484/ 000-001 |
2-channel, 4 - 20 mA, HART, Ex i, NAMUR NE43, single ended |
![]() ![]() ![]() ![]() |
||
750-485 | 2-channel, 4 - 20 mA, Ex i, single ended |
![]() ![]() ![]() ![]() |
||
750-486 | 4-Channel Analog Input Module 4AI 0/4-20 mA, NE43, Ex i |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-481/ 003-000 |
2-channel, input module for RTDs,
Ex i PT100 / RTD |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() ![]() ![]() |
|
750-487/ 003-000 |
2-channel, Thermocouples, Ex i | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() ![]() ![]() |
|
750-489 | 4-Channel Analog Input; RTD/TC/Strain Gauge Ex i |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Ex i Analog Output Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-585 | 2-channel, 0 - 20 mA, Ex i | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-586 | 2-channel, 4 - 20 mA, Ex i | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Ex i Power Supply Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-625 | DC 24 V, 0.5 A Ex i with fuse-holder No longer available! (Replaced by 750-606 with diagnosis, alternatively 750-625/000-001 without diagnosis) |
![]() ![]() ![]() ![]() |
||
750-625/ 000-001 |
DC 24 V, 1.0 A Ex i (Without diagnostics) |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-606 | DC 24 V, 1.0 A Ex i | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Ex i Up/Down Counter | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-633 | UP/Down Counter Ex i |
![]() ![]() ![]() ![]() |
![]() |