TOPJOB® S Item no. 2001-403

TOPJOB®S jumper; for 2001 series; insulated; 3-way; light-gray

Item no. 2001-403
TOPJOB®S jumper; for 2001 series; insulated; 3-way; light-gray
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3
PU (SPU): 25 Piece
Buy via Distributor eShop
Item no. 2001-403
TOPJOB®S jumper; for 2001 series; insulated; 3-way; light-gray
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3
PU (SPU): 25 Piece
Buy via Distributor eShop
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 2001-402
TOPJOB®S jumper; for 2001 series; insulated; 2-way; light-gray
: 2001-404
TOPJOB®S jumper; for 2001 series; insulated; 4-way; light-gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2001-405
TOPJOB®S jumper; for 2001 series; insulated; 5-way; light-gray
: 2001-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 4.2 mm wide; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2001-1401
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 4.2 mm wide; gray
: 2001-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 4.2 mm wide; gray
: 2002-1292
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; orange
: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
: 2001-410
TOPJOB®S jumper; for 2001 series; insulated; 10-way; light-gray
: 2002-1492
TOPJOB®S end/intermediate plate; for 2002-14xx series terminal blocks; 0.8 mm wide; orange
: 2002-404
TOPJOB®S jumper; for 2002 series; insulated; 4-way; light-gray
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray
: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
: 2002-1391
TOPJOB®S end/intermediate plate; for 2002-13xx series terminal blocks; 0.8 mm wide; gray
: 2002-405
TOPJOB®S jumper; for 2002 series; insulated; 5-way; light-gray
: 2006-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 7.5 mm wide; green-yellow
: 2001-1304
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 4.2 mm wide; blue