[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{"container":false,"catalogVersion":"us-wagoContentCatalog/Online","menuLinksOrdered":[],"type":"Category Stage","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX3VzXzAwMDBGOE5JIiwiY2F0YWxvZ0lkIjoidXMtd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_us_0000F8NI","modifiedtime":"2025-07-22T15:52:44+0000","children":[],"flat":false,"onlyOneRestrictionMustApply":true,"subHeadline":"Our comprehensive range of products allows us to provide you with efficient solutions for every project. Here you will find our latest products, which will help you stay one step ahead.","headline":"New Products","image":{"code":"New Products Banner (2000 x 1125).jpg","altText":"New Products Banner (2000 x 1125).jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/New-Products-Banner-2000-x-1125-.jpg?context=bWFzdGVyfGltYWdlc3w2OTg4ODd8aW1hZ2UvanBlZ3xhREUzTDJoak5DOHhNelExTXpJMk9EWTBOemsyTmk5T1pYY2dVSEp2WkhWamRITWdRbUZ1Ym1WeUlDZ3lNREF3SUhnZ01URXlOU2t1YW5Cbnw3Y2ExY2E5ZDc3MDA5YzU2OTFjMzkwMWY4NjAzOWI5NDI5NGJhNmJjZmE4OGEyMjU5Y2QzNjgwN2JkMmE3ODAw","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"New Products Banner (2000 x 1125).jpg"},"lastLoad":1753196701137,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","productLinkOverrideType":"PRODUCT","passepartout":false,"restrictions":[],"contentLinkOverrideType":"CONTENT","searchable":true,"typeCode":"WagoCategoryStageComponent","slots":["eyJpdGVtSWQiOiJjc191c18wMDAwRTdMQSIsImNhdGFsb2dJZCI6InVzLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"textboxOpacity":63,"itemtype":"WagoCategoryStageComponent","menuLinks":[],"restricted":false,"name":"New Products Header/Overview","synchronizationBlocked":true,"containers":[],"creationtime":"2022-08-08T13:32:49+0000","actions":[],"parents":[]}

Electrical Interconnections

Green Range 221

Nothing is too small to make a positive impact on our environment. Therefore, we have reimagined one of our best-known products – the 221 Series Splicing Connector.

811-1316 Fuse Holders

WAGO’s DIN-Rail mount 811 series fuse holders provide users with maintenance-free, vibration-proof, and corrosion-resistant connection using Class CC & 10 x 38 mm fuses. This new addition has a max voltage of 1,500 V DC, and UL 4248 certified, making it perfect product for high voltage applications seen in motor control, power distribution and the solar industry.

811-1316 Product Release Banner 2000 x 1125.jpg

207 Series Gelbox

When moisture meets electricity, a short circuit can happen quickly. Encapsulation is a proven solution. But now reliable moisture protection for splicing connectors can be achieved even more quickly and easily with the WAGO Gelbox. It is ready for immediate use in a wide range of low- and extra-low voltage applications.

Gelbox family Banner 2000 x 1125.jpg

MCS MINI Connectors

With both vertical and horizontal CAGE CLAMP® actuation and 3.5mm pin spacing, WAGO’s MCS Mini Connectors take up little space on the board. These connectors are 100% protected against mismating and offer Wire-to-board, wire-to-wire, board-to-board and board-to-wire connections.

PCB Terminal Blocks and Pluggable Connectors

WAGO’s new 2601 Series is the first super-compact, tool-free PCB terminal block with lever technology, allowing quick and easy wiring for cross-sections from 26 to 14 AWG. The levers ensure that the contact point is always secure; making them ideal for device connections in the field, no matter the performance class.

TOPJOB® S Mini Rail-Mount Terminal Blocks

WAGO’s TOPJOB® S Mini terminal blocks come in two sizes for conductor types (24-16 AWG and 22-12 AWG). They have all of the advantages of standard TOPJOB® S Rail-Mount Terminal Blocks but with a smaller footprint, making them perfect where space is limited or use of a standard DIN rail isn’t possible.

TJM.jpg

Interface Electronics

Base Power Supply

The WAGO Base Power Supply Series offers reliable, efficient performance with front wiring and Push-in CAGE CLAMP® connections for tool-free setup. With compact, durable metal housing and a wide temperature range of -30°C to +70°C, it’s the cost-effective solution you can trust.

Base-Power-Supply.png

Pro 2 EtherNet/IP with MQTT

The new Pro 2 EtherNet/IP with MQTT communication module adds a new level of monitoring as well as control of power supplies and DC subsystems.

Single-Channel Electronic Circuit Breakers (ECBs)

The extreme slim-line design (6mm) of our Electronic Circuit Breakers not only save space in your control cabinet but enable high-capacity loads greater than 50,000 microfarads to be switched on. This helps reduce false tripping due to in-rush currents.

WAGO's Electronic Circuit Breakers

Automation Technology

16 Port Switch & SPE Media Converter

WAGO’s two new automation products let WAGO help the budget conscious connect and communicate in a cost-effective way. The slim-designed, easy to install 16 port ECO Unmanaged Switch is perfect for small to medium-sized networks and helps save time and money during commissioning. The Single Pair Ethernet (SPE) media converter is the perfect alternative for those who need to communicate over long distances where fiber optics or DSL are not available.

SPE Media Converter + 16 Port Switch (2000 x 1500).jpg

PFC300 Controller

The PFC300 features a powerful dual-core processor, 2 GB RAM, and supports multiple fieldbus and IIOT protocols like EtherNet/IP, EtherCAT, PROFINET, and MQTT. Easily configure via CODESYS 3.5, with USB-C access, encryption, VPN, and firewall for top-tier cybersecurity.

PFC300-2000x1500.jpg

Visual Panel 200

The world of industrial visualization is rapidly evolving and improving, with the Visual Panel 200 HMI driving this evolution and shaping the future. These Visual Panel 200 HMIs optimize human interaction and enhance automation system’s efficiency.

PFC100 Generation 2 Controllers

WAGO’s new second generation PFC100 controllers include increased memory, are programmed with CODESYS 3.5 and can be easily configured using the controller’s Web Based Management System. These PFC100 G2 controllers support multiple fieldbus protocols helping to ensure seamless connection to your SCADA and Cloud service applications.

PLC - PFC100 G2 Controller Banner (2000 x 2000).jpg
Your Contact

Learn more about WAGO within the industry here: