TOPJOB® S Item no. 2002-407

TOPJOB®S jumper; for 2002 series; insulated; 7-way; light-gray

Item no. 2002-407
TOPJOB®S jumper; for 2002 series; insulated; 7-way; light-gray
Regular in stock
Login
Please wait ...
Buy via Distributor eShop
Item no. 2002-407
TOPJOB®S jumper; for 2002 series; insulated; 7-way; light-gray
Regular in stock
Login
Please wait ...
Buy via Distributor eShop
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-404
TOPJOB®S jumper; for 2002 series; insulated; 4-way; light-gray
: 2002-405
TOPJOB®S jumper; for 2002 series; insulated; 5-way; light-gray
: 2002-406
TOPJOB®S jumper; for 2002 series; insulated; 6-way; light-gray
: 2002-409
TOPJOB®S jumper; for 2002 series; insulated; 9-way; light-gray
: 2002-410
TOPJOB®S jumper; for 2002 series; insulated; 10-way; light-gray
: 2002-408
TOPJOB®S jumper; for 2002 series; insulated; 8-way; light-gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-1401
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 5.2 mm wide; gray
: 2002-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 5.2 mm wide; green-yellow
: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
: 2006-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 7.5 mm wide; green-yellow
: 2016-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 12 mm wide; green-yellow
: 285-135
POWER CAGE CLAMP feedthrough terminal block; DIN 35 x 15 rail mount; 2-conductor; 2 AWG; 16 mm wide; gray
: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray