TOPJOB® S Item no. 2004-408

Jumper; 8-way; insulated; light gray

Item no. 2004-408
Jumper; 8-way; insulated; light gray
Regular in stock
Login
Variant selection
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3-4-5-6-7-8
Buy via Distributor eShop
Item no. 2004-408
Jumper; 8-way; insulated; light gray
Regular in stock
Login
Variant selection
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3-4-5-6-7-8
Buy via Distributor eShop
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 2004-402
Jumper; 2-way; insulated; light gray
Item no.: 2004-409
Jumper; 9-way; insulated; light gray
Item no.: 2002-408
TOPJOB®S jumper; for 2002 series; insulated; 8-way; light-gray
Item no.: 2004-404
Jumper; 4-way; insulated; light gray
Item no.: 2004-405
Jumper; 5-way; insulated; light gray
Item no.: 2004-406
Jumper; 6-way; insulated; light gray
Item no.: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
Item no.: 2004-407
Jumper; 7-way; insulated; light gray
Item no.: 2004-403
Jumper; 3-way; insulated; light gray
Item no.: 2004-410
Jumper; 10-way; insulated; light gray
Item no.: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
Item no.: 2002-406
TOPJOB®S jumper; for 2002 series; insulated; 6-way; light-gray
Item no.: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
Item no.: 2002-407
TOPJOB®S jumper; for 2002 series; insulated; 7-way; light-gray
Item no.: 2004-1292
End and intermediate plate; 1 mm thick; orange
Item no.: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 2002-404
TOPJOB®S jumper; for 2002 series; insulated; 4-way; light-gray
Item no.: 2002-405
TOPJOB®S jumper; for 2002 series; insulated; 5-way; light-gray
Item no.: 2002-410
TOPJOB®S jumper; for 2002 series; insulated; 10-way; light-gray
Item no.: 2002-991
TOPJOB®S end/intermediate plate; for 2002 series fuse blocks; 2.0 mm wide; gray