TOPJOB® S Item no. 2004-410

Jumper; 10-way; insulated; light gray

Item no. 2004-410
Jumper; 10-way; insulated; light gray
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3-4-5-6-7-8-9-10
Buy via Distributor eShop
Item no. 2004-410
Jumper; 10-way; insulated; light gray
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3-4-5-6-7-8-9-10
Buy via Distributor eShop
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 2002-410
TOPJOB®S jumper; for 2002 series; insulated; 10-way; light-gray
Item no.: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
Item no.: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
Item no.: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
Item no.: 2004-402
Jumper; 2-way; insulated; light gray
Item no.: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray
Item no.: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2016-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 12 mm wide; gray
Item no.: 2002-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 5.2 mm wide; green-yellow
Item no.: 2004-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 6.2 mm wide; green-yellow
Item no.: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 2002-1292
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; orange
Item no.: 2002-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; gray
Item no.: 2002-1204
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; blue
Item no.: 2004-1291
End and intermediate plate; 1 mm thick; gray
Item no.: 2001-410
TOPJOB®S jumper; for 2001 series; insulated; 10-way; light-gray
Item no.: 2002-1611
TOPJOB®S fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; rail mount; 2-conductor; 6.2 mm wide; gray
Item no.: 2006-405
Push-in type jumper bar; insulated; 5-way; Nominal current 41 A