TOPJOB® S Item no. 2006-403

Push-in type jumper bar; insulated; 3-way; Nominal current 41 A

Item no. 2006-403
Push-in type jumper bar; insulated; 3-way; Nominal current 41 A
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3
Item no. 2006-403
Push-in type jumper bar; insulated; 3-way; Nominal current 41 A
Regular in stock
Login
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2-3
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 2006-402
Push-in type jumper bar; insulated; 2-way; Nominal current 41 A
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
: 2006-404
Push-in type jumper bar; insulated; 4-way; Nominal current 41 A
: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2006-405
Push-in type jumper bar; insulated; 5-way; Nominal current 41 A
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-404
TOPJOB®S jumper; for 2002 series; insulated; 4-way; light-gray
: 2004-403
Jumper; 3-way; insulated; light gray
: 2010-402
TOPJOB®S jumper; for 2010 series; insulated; 2-way; light-gray
: 2002-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; gray
: 2002-405
TOPJOB®S jumper; for 2002 series; insulated; 5-way; light-gray
: 2004-402
Jumper; 2-way; insulated; light gray
: 2004-404
Jumper; 4-way; insulated; light gray
: 2006-1291
End and intermediate plate; 1 mm thick
: 2006-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 7.5 mm wide; gray
: 2006-1307
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 7.5 mm wide; green-yellow
: 2016-402
TOPJOB®S jumper; for 2016 series; insulated; 2-way; light-gray