TOPJOB® S Item no. 2010-402

TOPJOB®S jumper; for 2010 series; insulated; 2-way; light-gray

Item no. 2010-402
TOPJOB®S jumper; for 2010 series; insulated; 2-way; light-gray
Regular in stock
Login
Variant selection
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2
Buy via Distributor eShop
Item no. 2010-402
TOPJOB®S jumper; for 2010 series; insulated; 2-way; light-gray
Regular in stock
Login
Variant selection
Ancillary product function:   Push-in type jumper bar
Jumper assignment:   1-2
Buy via Distributor eShop
Details
Downloads
Approval
Knowledge/FAQ
Buy now
Electrical data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 2006-402
Push-in type jumper bar; insulated; 2-way; Nominal current 41 A
Item no.: 2010-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 10 mm wide; gray
Item no.: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
Item no.: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 2016-402
TOPJOB®S jumper; for 2016 series; insulated; 2-way; light-gray
Item no.: 2004-402
Jumper; 2-way; insulated; light gray
Item no.: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
Item no.: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2010-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 10 mm wide; green-yellow
Item no.: 2010-1391
TOPJOB®S end/intermediate plate; for 2010-13xx series terminal blocks; 1.0 mm wide; gray
Item no.: 2016-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 12 mm wide; gray
Item no.: 2010-1204
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 10 mm wide; blue
Item no.: 2010-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 10 mm wide; gray
Item no.: 2010-403
TOPJOB®S jumper; for 2010 series; insulated; 3-way; light-gray
Item no.: 249-119
Group marker carrier; gray
Item no.: 2002-404
TOPJOB®S jumper; for 2002 series; insulated; 4-way; light-gray
Item no.: 2010-1291
TOPJOB®S end/intermediate plate; for 2010-12xx series terminal blocks; 1.0 mm wide; gray
Item no.: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
Item no.: 2002-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; gray