{
"breadcrumbs" : [ ],
"categoryCode" : "50003",
"conditionalFacetGroups" : [ ],
"currentQuery" : {
"query" : {
"autoSuggest" : false,
"facets" : "",
"ignoreResultType" : false,
"sort" : "relevance",
"text" : "*"
},
"url" : "/c/pcb-interconnect"
},
"facetGroups" : [ {
"displayName" : "Approval data",
"name" : "Approbations",
"priority" : 25
}, {
"displayName" : "Product area",
"name" : "productarea",
"priority" : 100
}, {
"displayName" : "Connection/Mounting",
"name" : "Connection",
"priority" : 90
} ],
"facets" : [ {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produkttyp_7845",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "productarea",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product Type",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Accessories",
"count" : 200,
"name" : "Accessories",
"selected" : false
}, {
"code" : "PCB Connector",
"count" : 5095,
"name" : "PCB Connector",
"selected" : false
}, {
"code" : "PCB connectors",
"count" : 73,
"name" : "PCB connectors",
"selected" : false
}, {
"code" : "PCB terminal blocks",
"count" : 2293,
"name" : "PCB terminal blocks",
"selected" : false
}, {
"code" : "Splicing connectors",
"count" : 8,
"name" : "Splicing connectors",
"selected" : false
}, {
"code" : "Through-panel PCB terminal blocks",
"count" : 272,
"name" : "Through-panel PCB terminal blocks",
"selected" : false
}, {
"code" : "Through-panel terminal blocks",
"count" : 28,
"name" : "Through-panel terminal blocks",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produkthauptfunktion_5200",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "productarea",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product Function",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Female connector/socket",
"count" : 2786,
"name" : "Female connector/socket",
"selected" : false
}, {
"code" : "PCB terminal block",
"count" : 2385,
"name" : "PCB terminal block",
"selected" : false
}, {
"code" : "Male connector/plug",
"count" : 2290,
"name" : "Male connector/plug",
"selected" : false
}, {
"code" : "Feedthrough terminal block",
"count" : 201,
"name" : "Feedthrough terminal block",
"selected" : false
}, {
"code" : "End plate",
"count" : 78,
"name" : "End plate",
"selected" : false
}, {
"code" : "Jumper",
"count" : 54,
"name" : "Jumper",
"selected" : false
}, {
"code" : "Pluggable PCB terminal block",
"count" : 50,
"name" : "Pluggable PCB terminal block",
"selected" : false
}, {
"code" : "Accessories",
"count" : 37,
"name" : "Accessories",
"selected" : false
}, {
"code" : "Push-in splicing connector",
"count" : 31,
"name" : "Push-in splicing connector",
"selected" : false
}, {
"code" : "Solder pin",
"count" : 22,
"name" : "Solder pin",
"selected" : false
}, {
"code" : "Distribution connector",
"count" : 19,
"name" : "Distribution connector",
"selected" : false
}, {
"code" : "Through-panel PCB terminal blocks",
"count" : 7,
"name" : "Through-panel PCB terminal blocks",
"selected" : false
}, {
"code" : "Stickers with operating instructions",
"count" : 4,
"name" : "Stickers with operating instructions",
"selected" : false
}, {
"code" : "Testing accessories",
"count" : 2,
"name" : "Testing accessories",
"selected" : false
}, {
"code" : "Board-to-board link",
"count" : 1,
"name" : "Board-to-board link",
"selected" : false
}, {
"code" : "Installation terminal block",
"count" : 1,
"name" : "Installation terminal block",
"selected" : false
}, {
"code" : "Mounting accessories",
"count" : 1,
"name" : "Mounting accessories",
"selected" : false
}, {
"code" : "Operating tool",
"count" : 1,
"name" : "Operating tool",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Rastermass_von_mm_7",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Pin spacing/pitch [mm]",
"priority" : 0,
"topValues" : [ ],
"type" : "double",
"values" : [ {
"code" : "2.5",
"count" : 223,
"name" : "2.5",
"selected" : false
}, {
"code" : "2.54",
"count" : 95,
"name" : "2.54",
"selected" : false
}, {
"code" : "3.0",
"count" : 8,
"name" : "3.0",
"selected" : false
}, {
"code" : "3.5",
"count" : 1556,
"name" : "3.5",
"selected" : false
}, {
"code" : "3.81",
"count" : 229,
"name" : "3.81",
"selected" : false
}, {
"code" : "3.96",
"count" : 1,
"name" : "3.96",
"selected" : false
}, {
"code" : "4.0",
"count" : 19,
"name" : "4.0",
"selected" : false
}, {
"code" : "4.4",
"count" : 88,
"name" : "4.4",
"selected" : false
}, {
"code" : "5.0",
"count" : 2280,
"name" : "5.0",
"selected" : false
}, {
"code" : "5.08",
"count" : 770,
"name" : "5.08",
"selected" : false
}, {
"code" : "5.75",
"count" : 22,
"name" : "5.75",
"selected" : false
}, {
"code" : "6.0",
"count" : 22,
"name" : "6.0",
"selected" : false
}, {
"code" : "6.5",
"count" : 1,
"name" : "6.5",
"selected" : false
}, {
"code" : "7.0",
"count" : 20,
"name" : "7.0",
"selected" : false
}, {
"code" : "7.5",
"count" : 1174,
"name" : "7.5",
"selected" : false
}, {
"code" : "7.62",
"count" : 492,
"name" : "7.62",
"selected" : false
}, {
"code" : "8.0",
"count" : 5,
"name" : "8.0",
"selected" : false
}, {
"code" : "10.0",
"count" : 515,
"name" : "10.0",
"selected" : false
}, {
"code" : "10.16",
"count" : 125,
"name" : "10.16",
"selected" : false
}, {
"code" : "11.5",
"count" : 55,
"name" : "11.5",
"selected" : false
}, {
"code" : "12.5",
"count" : 65,
"name" : "12.5",
"selected" : false
}, {
"code" : "15.0",
"count" : 63,
"name" : "15.0",
"selected" : false
}, {
"code" : "20.0",
"count" : 13,
"name" : "20.0",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Betaetigungsart_01_3901",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Actuation method",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Operating tool",
"count" : 2863,
"name" : "Operating tool",
"selected" : false
}, {
"code" : "Push-button",
"count" : 1700,
"name" : "Push-button",
"selected" : false
}, {
"code" : "Lever",
"count" : 612,
"name" : "Lever",
"selected" : false
}, {
"code" : "Push-button (angled)",
"count" : 223,
"name" : "Push-button (angled)",
"selected" : false
}, {
"code" : "Slider",
"count" : 53,
"name" : "Slider",
"selected" : false
}, {
"code" : "Finger-operated lever",
"count" : 40,
"name" : "Finger-operated lever",
"selected" : false
}, {
"code" : "Push-in",
"count" : 12,
"name" : "Push-in",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Polzahl_6",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "Number of poles",
"priority" : 0,
"topValues" : [ ],
"type" : "int",
"values" : [ {
"code" : "1",
"count" : 403,
"name" : "1",
"selected" : false
}, {
"code" : "2",
"count" : 707,
"name" : "2",
"selected" : false
}, {
"code" : "3",
"count" : 720,
"name" : "3",
"selected" : false
}, {
"code" : "4",
"count" : 755,
"name" : "4",
"selected" : false
}, {
"code" : "5",
"count" : 672,
"name" : "5",
"selected" : false
}, {
"code" : "6",
"count" : 634,
"name" : "6",
"selected" : false
}, {
"code" : "7",
"count" : 411,
"name" : "7",
"selected" : false
}, {
"code" : "8",
"count" : 567,
"name" : "8",
"selected" : false
}, {
"code" : "9",
"count" : 362,
"name" : "9",
"selected" : false
}, {
"code" : "10",
"count" : 461,
"name" : "10",
"selected" : false
}, {
"code" : "11",
"count" : 193,
"name" : "11",
"selected" : false
}, {
"code" : "12",
"count" : 481,
"name" : "12",
"selected" : false
}, {
"code" : "13",
"count" : 99,
"name" : "13",
"selected" : false
}, {
"code" : "14",
"count" : 159,
"name" : "14",
"selected" : false
}, {
"code" : "15",
"count" : 79,
"name" : "15",
"selected" : false
}, {
"code" : "16",
"count" : 254,
"name" : "16",
"selected" : false
}, {
"code" : "17",
"count" : 47,
"name" : "17",
"selected" : false
}, {
"code" : "18",
"count" : 105,
"name" : "18",
"selected" : false
}, {
"code" : "19",
"count" : 49,
"name" : "19",
"selected" : false
}, {
"code" : "20",
"count" : 138,
"name" : "20",
"selected" : false
}, {
"code" : "21",
"count" : 44,
"name" : "21",
"selected" : false
}, {
"code" : "22",
"count" : 66,
"name" : "22",
"selected" : false
}, {
"code" : "23",
"count" : 44,
"name" : "23",
"selected" : false
}, {
"code" : "24",
"count" : 158,
"name" : "24",
"selected" : false
}, {
"code" : "25",
"count" : 1,
"name" : "25",
"selected" : false
}, {
"code" : "26",
"count" : 15,
"name" : "26",
"selected" : false
}, {
"code" : "28",
"count" : 15,
"name" : "28",
"selected" : false
}, {
"code" : "30",
"count" : 16,
"name" : "30",
"selected" : false
}, {
"code" : "32",
"count" : 36,
"name" : "32",
"selected" : false
}, {
"code" : "34",
"count" : 15,
"name" : "34",
"selected" : false
}, {
"code" : "36",
"count" : 48,
"name" : "36",
"selected" : false
}, {
"code" : "40",
"count" : 1,
"name" : "40",
"selected" : false
}, {
"code" : "48",
"count" : 29,
"name" : "48",
"selected" : false
}, {
"code" : "64",
"count" : 4,
"name" : "64",
"selected" : false
}, {
"code" : "72",
"count" : 4,
"name" : "72",
"selected" : false
}, {
"code" : "96",
"count" : 4,
"name" : "96",
"selected" : false
}, {
"code" : "104",
"count" : 1,
"name" : "104",
"selected" : false
}, {
"code" : "116",
"count" : 1,
"name" : "116",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Leiterplattenkontaktierung_3996",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"groupName" : "Connection",
"lowBound" : false,
"multiSelect" : true,
"name" : "PCB contact technology",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "THT",
"count" : 4126,
"name" : "THT",
"selected" : false
}, {
"code" : "THR",
"count" : 751,
"name" : "THR",
"selected" : false
}, {
"code" : "SMD",
"count" : 63,
"name" : "SMD",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produktfamilie_7725",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product family",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "MCS MIDI Classic",
"count" : 1891,
"name" : "MCS MIDI Classic",
"selected" : false
}, {
"code" : "MCS MIDI",
"count" : 720,
"name" : "MCS MIDI",
"selected" : false
}, {
"code" : "MCS MINI",
"count" : 652,
"name" : "MCS MINI",
"selected" : false
}, {
"code" : "MCS MINI HD",
"count" : 336,
"name" : "MCS MINI HD",
"selected" : false
}, {
"code" : "picoMAX® 3.5",
"count" : 213,
"name" : "picoMAX® 3.5",
"selected" : false
}, {
"code" : "MCS MAXI 6",
"count" : 212,
"name" : "MCS MAXI 6",
"selected" : false
}, {
"code" : "picoMAX® 5.0",
"count" : 187,
"name" : "picoMAX® 5.0",
"selected" : false
}, {
"code" : "picoMAX® eCOM 3.5",
"count" : 147,
"name" : "picoMAX® eCOM 3.5",
"selected" : false
}, {
"code" : "WINSTA® MIDI",
"count" : 139,
"name" : "WINSTA® MIDI",
"selected" : false
}, {
"code" : "picoMAX® eCOM 5.0",
"count" : 139,
"name" : "picoMAX® eCOM 5.0",
"selected" : false
}, {
"code" : "MCS MICRO",
"count" : 89,
"name" : "MCS MICRO",
"selected" : false
}, {
"code" : "MCS MAXI 16",
"count" : 88,
"name" : "MCS MAXI 16",
"selected" : false
}, {
"code" : "WINSTA® MINI",
"count" : 88,
"name" : "WINSTA® MINI",
"selected" : false
}, {
"code" : "picoMAX® 7.5",
"count" : 80,
"name" : "picoMAX® 7.5",
"selected" : false
}, {
"code" : "MCS MINI SL",
"count" : 42,
"name" : "MCS MINI SL",
"selected" : false
}, {
"code" : "X-COM®-SYSTEM",
"count" : 42,
"name" : "X-COM®-SYSTEM",
"selected" : false
}, {
"code" : "picoMAX® eCOM 7.5",
"count" : 31,
"name" : "picoMAX® eCOM 7.5",
"selected" : false
}, {
"code" : "Classic Rail-Mount Terminal Blocks",
"count" : 11,
"name" : "Classic Rail-Mount Terminal Blocks",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "facet_product_zulassungen",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTAND",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals",
"priority" : 6000,
"topValues" : [ {
"code" : "30008",
"count" : 7279,
"name" : "General approvals",
"selected" : false
}, {
"code" : "30009",
"count" : 3539,
"name" : "Declarations of conformity and manufacturer's declarations",
"selected" : false
}, {
"code" : "30010",
"count" : 4024,
"name" : "Approvals for marine applications",
"selected" : false
}, {
"code" : "30011",
"count" : 76,
"name" : "Approvals for hazardous areas",
"selected" : false
}, {
"code" : "30012",
"count" : 0,
"name" : "Approvals for radio applications",
"selected" : false
} ],
"type" : "string",
"values" : [ {
"code" : "30011",
"count" : 76,
"name" : "Approvals for hazardous areas",
"selected" : false
}, {
"code" : "30010",
"count" : 4024,
"name" : "Approvals for marine applications",
"selected" : false
}, {
"code" : "30009",
"count" : 3539,
"name" : "Declarations of conformity and manufacturer's declarations",
"selected" : false
}, {
"code" : "30008",
"count" : 7279,
"name" : "General approvals",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Serie",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "Series",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "209",
"count" : 1,
"name" : "209",
"selected" : false
}, {
"code" : "210",
"count" : 8,
"name" : "210",
"selected" : false
}, {
"code" : "218",
"count" : 53,
"name" : "218",
"selected" : false
}, {
"code" : "226",
"count" : 12,
"name" : "226",
"selected" : false
}, {
"code" : "231",
"count" : 1188,
"name" : "231",
"selected" : false
}, {
"code" : "232",
"count" : 446,
"name" : "232",
"selected" : false
}, {
"code" : "233",
"count" : 56,
"name" : "233",
"selected" : false
}, {
"code" : "234",
"count" : 28,
"name" : "234",
"selected" : false
}, {
"code" : "235",
"count" : 127,
"name" : "235",
"selected" : false
}, {
"code" : "236",
"count" : 173,
"name" : "236",
"selected" : false
}, {
"code" : "237",
"count" : 7,
"name" : "237",
"selected" : false
}, {
"code" : "243",
"count" : 35,
"name" : "243",
"selected" : false
}, {
"code" : "249",
"count" : 6,
"name" : "249",
"selected" : false
}, {
"code" : "250",
"count" : 239,
"name" : "250",
"selected" : false
}, {
"code" : "252",
"count" : 37,
"name" : "252",
"selected" : false
}, {
"code" : "253",
"count" : 19,
"name" : "253",
"selected" : false
}, {
"code" : "254",
"count" : 64,
"name" : "254",
"selected" : false
}, {
"code" : "255",
"count" : 95,
"name" : "255",
"selected" : false
}, {
"code" : "256",
"count" : 127,
"name" : "256",
"selected" : false
}, {
"code" : "257",
"count" : 130,
"name" : "257",
"selected" : false
}, {
"code" : "279",
"count" : 2,
"name" : "279",
"selected" : false
}, {
"code" : "280",
"count" : 1,
"name" : "280",
"selected" : false
}, {
"code" : "281",
"count" : 2,
"name" : "281",
"selected" : false
}, {
"code" : "282",
"count" : 2,
"name" : "282",
"selected" : false
}, {
"code" : "283",
"count" : 2,
"name" : "283",
"selected" : false
}, {
"code" : "284",
"count" : 2,
"name" : "284",
"selected" : false
}, {
"code" : "285",
"count" : 4,
"name" : "285",
"selected" : false
}, {
"code" : "713",
"count" : 336,
"name" : "713",
"selected" : false
}, {
"code" : "714",
"count" : 42,
"name" : "714",
"selected" : false
}, {
"code" : "721",
"count" : 401,
"name" : "721",
"selected" : false
}, {
"code" : "722",
"count" : 152,
"name" : "722",
"selected" : false
}, {
"code" : "723",
"count" : 50,
"name" : "723",
"selected" : false
}, {
"code" : "731",
"count" : 142,
"name" : "731",
"selected" : false
}, {
"code" : "732",
"count" : 24,
"name" : "732",
"selected" : false
}, {
"code" : "733",
"count" : 89,
"name" : "733",
"selected" : false
}, {
"code" : "734",
"count" : 472,
"name" : "734",
"selected" : false
}, {
"code" : "735",
"count" : 16,
"name" : "735",
"selected" : false
}, {
"code" : "736",
"count" : 88,
"name" : "736",
"selected" : false
}, {
"code" : "737",
"count" : 84,
"name" : "737",
"selected" : false
}, {
"code" : "738",
"count" : 34,
"name" : "738",
"selected" : false
}, {
"code" : "739",
"count" : 74,
"name" : "739",
"selected" : false
}, {
"code" : "740",
"count" : 12,
"name" : "740",
"selected" : false
}, {
"code" : "741",
"count" : 112,
"name" : "741",
"selected" : false
}, {
"code" : "742",
"count" : 30,
"name" : "742",
"selected" : false
}, {
"code" : "744",
"count" : 6,
"name" : "744",
"selected" : false
}, {
"code" : "745",
"count" : 201,
"name" : "745",
"selected" : false
}, {
"code" : "746",
"count" : 14,
"name" : "746",
"selected" : false
}, {
"code" : "769",
"count" : 42,
"name" : "769",
"selected" : false
}, {
"code" : "770",
"count" : 139,
"name" : "770",
"selected" : false
}, {
"code" : "804",
"count" : 26,
"name" : "804",
"selected" : false
}, {
"code" : "805",
"count" : 39,
"name" : "805",
"selected" : false
}, {
"code" : "806",
"count" : 32,
"name" : "806",
"selected" : false
}, {
"code" : "816",
"count" : 11,
"name" : "816",
"selected" : false
}, {
"code" : "826",
"count" : 26,
"name" : "826",
"selected" : false
}, {
"code" : "831",
"count" : 212,
"name" : "831",
"selected" : false
}, {
"code" : "832",
"count" : 88,
"name" : "832",
"selected" : false
}, {
"code" : "890",
"count" : 88,
"name" : "890",
"selected" : false
}, {
"code" : "2059",
"count" : 8,
"name" : "2059",
"selected" : false
}, {
"code" : "2060",
"count" : 24,
"name" : "2060",
"selected" : false
}, {
"code" : "2061",
"count" : 13,
"name" : "2061",
"selected" : false
}, {
"code" : "2065",
"count" : 5,
"name" : "2065",
"selected" : false
}, {
"code" : "2075",
"count" : 1,
"name" : "2075",
"selected" : false
}, {
"code" : "2086",
"count" : 180,
"name" : "2086",
"selected" : false
}, {
"code" : "2091",
"count" : 360,
"name" : "2091",
"selected" : false
}, {
"code" : "2092",
"count" : 437,
"name" : "2092",
"selected" : false
}, {
"code" : "2231",
"count" : 160,
"name" : "2231",
"selected" : false
}, {
"code" : "2601",
"count" : 48,
"name" : "2601",
"selected" : false
}, {
"code" : "2604",
"count" : 73,
"name" : "2604",
"selected" : false
}, {
"code" : "2606",
"count" : 69,
"name" : "2606",
"selected" : false
}, {
"code" : "2616",
"count" : 59,
"name" : "2616",
"selected" : false
}, {
"code" : "2624",
"count" : 83,
"name" : "2624",
"selected" : false
}, {
"code" : "2626",
"count" : 62,
"name" : "2626",
"selected" : false
}, {
"code" : "2636",
"count" : 50,
"name" : "2636",
"selected" : false
}, {
"code" : "2706",
"count" : 63,
"name" : "2706",
"selected" : false
}, {
"code" : "2716",
"count" : 29,
"name" : "2716",
"selected" : false
}, {
"code" : "2721",
"count" : 117,
"name" : "2721",
"selected" : false
}, {
"code" : "2734",
"count" : 180,
"name" : "2734",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "resultType",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "resultType",
"priority" : -9999,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "product",
"count" : 7974,
"name" : "product",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30008",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "General approvals",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "CB",
"count" : 4173,
"name" : "CB",
"selected" : false
}, {
"code" : "CCA",
"count" : 1953,
"name" : "CCA",
"selected" : false
}, {
"code" : "CQC",
"count" : 3065,
"name" : "CQC",
"selected" : false
}, {
"code" : "CSA",
"count" : 5764,
"name" : "CSA",
"selected" : false
}, {
"code" : "cURus",
"count" : 1019,
"name" : "cURus",
"selected" : false
}, {
"code" : "ENEC",
"count" : 90,
"name" : "ENEC",
"selected" : false
}, {
"code" : "ENEC 15",
"count" : 26,
"name" : "ENEC 15",
"selected" : false
}, {
"code" : "KEMA/KEUR",
"count" : 4721,
"name" : "KEMA/KEUR",
"selected" : false
}, {
"code" : "UL",
"count" : 4375,
"name" : "UL",
"selected" : false
}, {
"code" : "UR",
"count" : 3487,
"name" : "UR",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30009",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Declarations of conformity and manufacturer's declarations",
"priority" : 2,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "AOC",
"count" : 6,
"name" : "AOC",
"selected" : false
}, {
"code" : "ATEX-Attestation of Conformity",
"count" : 68,
"name" : "ATEX-Attestation of Conformity",
"selected" : false
}, {
"code" : "EU-Declaration of Conformity",
"count" : 1605,
"name" : "EU-Declaration of Conformity",
"selected" : false
}, {
"code" : "Railway",
"count" : 1863,
"name" : "Railway",
"selected" : false
}, {
"code" : "UK-Declaration of Conformity",
"count" : 1581,
"name" : "UK-Declaration of Conformity",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30010",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for marine applications",
"priority" : 1,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ABS",
"count" : 3161,
"name" : "ABS",
"selected" : false
}, {
"code" : "BV",
"count" : 2407,
"name" : "BV",
"selected" : false
}, {
"code" : "DNV",
"count" : 2942,
"name" : "DNV",
"selected" : false
}, {
"code" : "DNV GL",
"count" : 329,
"name" : "DNV GL",
"selected" : false
}, {
"code" : "KEMA/KEUR",
"count" : 5,
"name" : "KEMA/KEUR",
"selected" : false
}, {
"code" : "LR",
"count" : 712,
"name" : "LR",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30011",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Approbations",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for hazardous areas",
"priority" : 3,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "AEx",
"count" : 54,
"name" : "AEx",
"selected" : false
}, {
"code" : "ATEX",
"count" : 26,
"name" : "ATEX",
"selected" : false
}, {
"code" : "CCC",
"count" : 62,
"name" : "CCC",
"selected" : false
}, {
"code" : "CCCEx",
"count" : 30,
"name" : "CCCEx",
"selected" : false
}, {
"code" : "EAC",
"count" : 36,
"name" : "EAC",
"selected" : false
}, {
"code" : "IECEx",
"count" : 63,
"name" : "IECEx",
"selected" : false
} ],
"visible" : true
} ],
"freeTextSearch" : "*",
"guidanceFacet" : "facet_product_Appro_30008",
"locationSearch" : false,
"pagination" : {
"currentPage" : 0,
"pageSize" : 20,
"sort" : "relevance",
"totalPages" : 399,
"totalResults" : 7974
},
"results" : [ {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "832-1103/037-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Intuitive and tool-free lever actuation Universal connection for all conductor types Push-in termination of solid or ferruled conductors Test slot 0° and 90° to conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MAXI 16",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7947691-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM5fGltYWdlL2pwZWd8YURWaEwyaGhNUzh4TXpjNU9UVTFOamMzTlRrMk5pOHhNakJmTnprME56WTVNVjlFUlM1cWNHY3xmZTgzZGQxOWMzNzJlMTcyOWYwNTkxZmJmZTQ2ODkwNTNjMTI1YTg2YzJkM2UyOTYxZDM1YzQ2NzFjOGQyZDll"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7947691-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzfGltYWdlL2pwZWd8YURKaEwyaGhPQzh4TXpjNU9UVTFOalUzT1RNMU9DOHlNREJmTnprME56WTVNVjlFUlM1cWNHY3w1OTU4MDNmMmJhNTAxYWI1OGZjMmViZGQ1MGQ0M2E2MWRmNzU3OGY4ZTA2YTE2NTAxMWFiZjkzMzlhZWJlNGNi"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7947691-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMxN3xpbWFnZS9qcGVnfGFHUTRMMmhoT0M4eE16YzVPVFUxTmpVeE16Z3lNaTgwT0RCZk56azBOelk1TVY5RVJTNXFjR2N8ZmE4ZjRmMjc1MDNiNWIwNzJjOGUxZmRkYjJlYWI5MmY3Nzk0ZjI2M2Y5MmQ4NGIzMDk1NDFmNjQ2NWE2Nzk0Mg"
} ],
"infoArticle" : false,
"name" : "Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Locking levers; Pin spacing 10.16 mm; 3-pole",
"newProduct" : false,
"numberContentUnits" : 15.0,
"numberPackageUnits" : 15.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "Female plug",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/female-plug/p/832-1103_037-000",
"uuid" : "wagoProductCatalog/Online/832-1103/037-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2604-3104",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal blocks with Push-in CAGE CLAMP® connection and levers Push-in termination of solid and ferruled conductors Intuitive and tool-free operation Several clamping units can be held open simultaneously, simplifying the connection of multi-core cables Testing can be performed both parallel and perpendicular to conductor entry ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcyfGltYWdlL2pwZWd8YURjNUwyaG1OaTh4TkRBd01qQXhOREV5TmpFeE1DOHhNakJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGRjYmIxMzk1NjY1N2IyNmI1ZjUyZDg1M2ZhMmExNGU4NzllODE0Mzk0NGNjZWZiMGU5YjZhYzg3MzMwNzc3MGY"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI5fGltYWdlL2pwZWd8YURCaEwyaGlZaTh4TkRBd01qQXhNemt5T1RVd01pOHlNREJmTURJd01EQXdNR1l3TURBek4yTmxOakF3TURRd01HSTJYMFJGTG1wd1p3fGUyYmVhMTg0MjJlMWYyMzgzZDY1OTlmMjRmMmIxYjI4YTQ2ZTg1MDNiMzllNTM2MTQyZTliODdkOTkyMmJlOGI"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000f00037ce6000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI5NXxpbWFnZS9qcGVnfGFEQmpMMmhpT0M4eE5EQXdNakF4TXpnMk16azJOaTgwT0RCZk1ESXdNREF3TUdZd01EQXpOMk5sTmpBd01EUXdNR0kyWDBSRkxtcHdad3w1ZmVlNDE1NzVkOTc1Mjk4NzNmNzVmNTlhNTdjNGNiZjIyZjFkNDQwOWRjOTI4NTA2NGUzMzZkMWEzMjczYTA2"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 4-pole; top entry; gray",
"newProduct" : false,
"numberContentUnits" : 90.0,
"numberPackageUnits" : 90.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-block/p/2604-3104",
"uuid" : "wagoProductCatalog/Online/2604-3104"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2604-1102",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal blocks with Push-in CAGE CLAMP® connection and levers Push-in termination of solid and ferruled conductors Intuitive and tool-free operation Several clamping units can be held open simultaneously, simplifying the connection of multi-core cables Testing can be performed both parallel and perpendicular to conductor entry ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY2fGltYWdlL2pwZWd8YURNeUwyZzVNeTh4TkRNNE5EYzJPVEUzTVRRNE5pOHhNakJmTVRJMU5ESTRNRE5mUkVVdWFuQm58MDRiMDU3MjhmYzNlNzhjNDdmMGRjNzI5MDQ4MmIyZWRiZjBmMTZlYTZhYmFmZGVkNzFhYTU5NjY0MzZhZjA3NQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YUdJMUwyZzBOQzh4TkRNNE5EYzJPRGszTkRnM09DOHlNREJmTVRJMU5ESTRNRE5mUkVVdWFuQm58NGFhZmUzNDgwOGEwNjhmZGIxNjEzNmY5OTJiMGYwNzU0Yzk3ZjAyMDI1MzllMWQwNzZiZWFmY2Q5ODQ5NDY4Zg"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2NXxpbWFnZS9qcGVnfGFHWTFMMmcwTXk4eE5ETTRORGMyT0Rrd09UTTBNaTgwT0RCZk1USTFOREk0TUROZlJFVXVhbkJufDhlYTNiY2UzYjQ2M2Q1NjQxZWYzOWQzZjEwOGZiZDdkNWIzZjg2MzY4YjAzOTZiZTM5NTM3NTNiZGZlMzAyNzY"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 2-pole; side entry; gray",
"newProduct" : false,
"numberContentUnits" : 170.0,
"numberPackageUnits" : 170.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-block/p/2604-1102",
"uuid" : "wagoProductCatalog/Online/2604-1102"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "804-106",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal strips with push-buttons and Push-in CAGE CLAMP® connection Push-in termination of solid and ferruled, fine-stranded conductors A large conductor entry accommodates conductors with a cross-section up to 12 AWG with an insulation diameter up to 4.2 mm Terminal strips with spacers to increase pin spacing Versions available with custom internal commoning (factory assembly), e.g., commoning ground conductor ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000d000351f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2fGltYWdlL2pwZWd8YUdGbUwyZzVOUzh4TkRNNU5EVTVNelEwTXpnM01DOHhNakJmTURJd01EQXdNR1F3TURBek5URm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDFhZTM0YzZiZmRiM2IzZjRjZWQ1YTA0NTkwOTdiMDIyZTAyYTVkODZkYTA2ZGQ3OWY4NDkyNTE1NDlkZmVjNmI"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000d000351f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQzfGltYWdlL2pwZWd8YURkbUwyZzVZeTh4TkRNNU5EVTVNekkwTnpJMk1pOHlNREJmTURJd01EQXdNR1F3TURBek5URm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDliMWVlYWYwZTE4YWM5ZTU0OTMxNzE5NWExOWZhYjE1ZjJhM2M0YjlmYzBjNTZjMmRmNDAxMzU1YTk1NDFlMDQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000d000351f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTkzN3xpbWFnZS9qcGVnfGFEZGtMMmc1Wmk4eE5ETTVORFU1TXpFNE1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOVEZtTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhNDM5MTJhYTlkMDFjMTU5ZDVhZTllNWZhMDUwNmIyZDY0NmYyYzNhNTRlYTk0YjkwY2Q5OTQyN2Y4YWExMjI4"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 6-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"newProduct" : false,
"numberContentUnits" : 35.0,
"numberPackageUnits" : 140.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-pcb-terminal-strip/p/804-106",
"uuid" : "wagoProductCatalog/Online/804-106"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "231-103/026-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation Integrated test ports With coding fingers ",
"familyName" : "MCS MIDI Classic",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-9695280-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5NXxpbWFnZS9qcGVnfGFEUTVMMmc0Wmk4eE16a3lNVEV4TnpNM01qUTBOaTh4TWpCZk9UWTVOVEk0TUY5RVJTNXFjR2N8OTk3NTllN2UzMDlmMTAyYzY2ZTNkYjk5MTgxMjk5NDc0NGU0MTA0ODNiMzE0NDgyNDAwMmNiYWM1YjA1N2RlNQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-9695280-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMzOXxpbWFnZS9qcGVnfGFEYzRMMmc0T0M4eE16a3lNVEV4TnpFM05UZ3pPQzh5TURCZk9UWTVOVEk0TUY5RVJTNXFjR2N8NGNkZGE1Yjc3M2JhNGZiNWJiZTRkZGQxNGQyOTBlNDY4NWE5YTIxNWU4MjNjMDdhMDgwM2MxOTFlYjhhMWZlZg"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-9695280-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc3MnxpbWFnZS9qcGVnfGFHTmhMMmc0Tnk4eE16a3lNVEV4TnpFeE1ETXdNaTgwT0RCZk9UWTVOVEk0TUY5RVJTNXFjR2N8ZTlmZmU3NjU1YTkzYTgxOWI5MGY1NmNiZWUyNzFkMTBjNWJmMmU1N2RlY2RiMzkzYTBiZWFhODIzZjRiNWRhOA"
} ],
"infoArticle" : false,
"name" : "Female plug; 3-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 100.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Female plug",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/female-plug/p/231-103_026-000",
"uuid" : "wagoProductCatalog/Online/231-103/026-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "250-202",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Compact terminal strips with push-buttons Push-in terminations of solid and ferruled conductors Termination/removal of fine-stranded conductors via push-buttons 45° conductor entry angle provides easy, space-saving wiring Custom color combinations Terminal strips also available with spacers upon request ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YUdJd0wyZ3hNUzh4TXpnd01qYzFOamcyTmpBM09DOHhNakJmTURJd01EQXdNR1F3TURBek9Ea3hNakF3TURFd01HSTJYMFJGTG1wd1p3fDcxMGJmYTI5Y2FmMzI0MTQzZmFhZmE5OTUyZjNlNWI5NzU5MTc4MmQzMmRjMDg2NWFmODJhODVjODlhNWQ4MjM"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyfGltYWdlL2pwZWd8YURnd0wyZ3hPQzh4TXpnd01qYzFOalkyT1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBek9Ea3hNakF3TURFd01HSTJYMFJGTG1wd1p3fDBkMGEzNzMzNWFkNmE4NDg2NzdhY2VjZGYxNWYwYTQ2OTJmMGI0YTM4NmZhZDdhZTQ4Y2I4NmZlNmE1Zjc3ZGU"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000d00038912000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM5MnxpbWFnZS9qcGVnfGFESm1MMmd4T1M4eE16Z3dNamMxTmpZd016a3pOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGt4TWpBd01ERXdNR0kyWDBSRkxtcHdad3w3YWY5OGI3OWRiZWZhNGNjNTgzZGY0ZmY1NGE1NTMxOTdlNTVlMzA3MTBiYzM1NDJjNTdjMThhY2E3ZjE4Y2Nk"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"newProduct" : false,
"numberContentUnits" : 140.0,
"numberPackageUnits" : 560.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-pcb-terminal-strip/p/250-202",
"uuid" : "wagoProductCatalog/Online/250-202"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "231-603",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation For wire-to-wire and board-to-wire connections Versions available with snap-in mounting feet or flanges for panel or through-panel mounting With coding fingers ",
"familyName" : "MCS MIDI Classic",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-9696432-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI3fGltYWdlL2pwZWd8YURVM0wyZ3lOUzh4TXpnd01EUTBNall5TmpBM09DOHhNakJmT1RZNU5qUXpNbDlFUlM1cWNHY3wwYTcxNzdlMWI2OTQyZjBmYjk4M2JjMjM1NDJmZTg0NGUzYTY0M2RiMzczYjIzYmZkZjIxOWI4NjQ0NmUzMmU2"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-9696432-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURnMkwyZ3haUzh4TXpnd01EUTBNalF5T1RRM01DOHlNREJmT1RZNU5qUXpNbDlFUlM1cWNHY3xkMzVjZjMwYzY1YzJiODUxYjAxZWI3NzAwYmUxMDQ2Y2RjM2Y0MmJhMGQxNGUxMDY4OTk2NjFlZDk1YTQ4MTAy"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-9696432-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg1NnxpbWFnZS9qcGVnfGFEZzRMMmd4WWk4eE16Z3dNRFEwTWpNMk16a3pOQzgwT0RCZk9UWTVOalF6TWw5RVJTNXFjR2N8ZTI5YzM3Yjg5NTdlODkzOGIzMGM0MThjZDhhNjYxM2U0MzU1ODI5MjM1ZDE2NjMzZDA3NWVjMWM1NjkyMjUzOQ"
} ],
"infoArticle" : false,
"name" : "Male connector; 3-pole; Pin spacing 5 mm; gray",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 100.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Male connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/male-connector/p/231-603",
"uuid" : "wagoProductCatalog/Online/231-603"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors", "Feedthrough Components" ],
"code" : "2624-1104",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal blocks with Push-in CAGE CLAMP® connection Push-in termination of solid and ferruled conductors Ideal for panel feedthrough applications via operation parallel to conductor entry Testing can be performed both parallel and perpendicular to conductor entry ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-12542842-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YURJekwyaGxaaTh4TkRNNE5EYzROams1TnpJM09DOHhNakJmTVRJMU5ESTROREpmUkVVdWFuQm58ZDNiZDQ5Njg2MWE0ODVhZjE1MDFjZTJlNjM3NWE4NTM2OGZhYmQzYTIzOWY0OTA5MGZjMzc0NjNjMzAyNmVjYw"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-12542842-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURrd0wyaG1NeTh4TkRNNE5EYzROamd3TURZM01DOHlNREJmTVRJMU5ESTROREpmUkVVdWFuQm58ZWEyY2I3ODZlYmRlY2YzODIzY2E3NmE4ZTE2YjNiN2JjNTAyNmY5NGIwYWZjMzQ1ZDE0ZGMzYzM1NGY1MTg4Ng"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-12542842-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzM3xpbWFnZS9qcGVnfGFHRXhMMmhtTmk4eE5ETTRORGM0Tmpjek5URXpOQzgwT0RCZk1USTFOREk0TkRKZlJFVXVhbkJufDQ5ZGY5NmM1NDQxY2E1NDgxZTg2NTRhZGVjNWQ3YzhkZjJlMDY1MmE4NjEzMDcyODkxZmY4YWM2MDUxYzIzMWQ"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 4-pole; side entry; gray",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 100.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-block/p/2624-1104",
"uuid" : "wagoProductCatalog/Online/2624-1104"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2606-1104/020-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal blocks with Push-in CAGE CLAMP® connection and levers Push-in termination of solid and ferruled conductors Intuitive and tool-free operation Several clamping units can be held open simultaneously, simplifying the connection of multi-core cables Testing can be performed both parallel and perpendicular to conductor entry ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-12562807-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY3OHxpbWFnZS9qcGVnfGFHVmpMMmd3WVM4eE5ETTROVGcxTWprME1ETXhPQzh4TWpCZk1USTFOakk0TURkZlJFVXVhbkJufGY4OTEwODZkYjRlMWZjYjk4ZDFkNmNmYjUyNzZkMzkyNjZkNzU5YjQyZDYyM2YzMDkwZWUyODMwZmE0MzljMzA"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-12562807-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyMXxpbWFnZS9qcGVnfGFERmlMMmd3TkM4eE5ETTROVGcxTWpjME16Y3hNQzh5TURCZk1USTFOakk0TURkZlJFVXVhbkJufDIzYjk4YmJkYjA2ZTNmNTNkMTEyZDY2ZjFkZDA5NTEwMjEwOGUwM2I3ODM1NWM3OTE1OGJkZjE2MjI0N2JmYTE"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-12562807-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzI1MHxpbWFnZS9qcGVnfGFEQmhMMmd3TVM4eE5ETTROVGcxTWpZM09ERTNOQzgwT0RCZk1USTFOakk0TURkZlJFVXVhbkJufDEwZTgxMjg5MGVlNzY5YzY1ZTI3NzZjMWNlNzA0OGYzN2JlZDc5MzA3MGUxNGY0MjY0YmNjZTFiZDE1MWIwMDg"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 8; Pin spacing 7.5 mm; W pinning; 4-pole; gray",
"newProduct" : false,
"numberContentUnits" : 60.0,
"numberPackageUnits" : 60.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-block/p/2606-1104_020-000",
"uuid" : "wagoProductCatalog/Online/2606-1104/020-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2606-3105/020-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal blocks with Push-in CAGE CLAMP® connection and levers Push-in termination of solid and ferruled conductors Intuitive and tool-free operation Several clamping units can be held open simultaneously, simplifying the connection of multi-core cables Testing can be performed both parallel and perpendicular to conductor entry ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-12563104-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwOXxpbWFnZS9qcGVnfGFHUXdMMmhrWXk4eE5ETTROVGc1TmpNMU56a3hPQzh4TWpCZk1USTFOak14TURSZlJFVXVhbkJufGM1YmMwMGE4ZDMwNDgzMzI0NmJkNDZkYzU1NTU4OTM3ODBlNDRlZjUxY2JhNzgzZTc4NWNkNmRkMWIyZTc5MDg"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-12563104-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyMXxpbWFnZS9qcGVnfGFERXpMMmhrTmk4eE5ETTROVGc1TmpFMk1UTXhNQzh5TURCZk1USTFOak14TURSZlJFVXVhbkJufDE4MjliNjJmOGQ4ZGM4NmYwMTMwOGFiNjViOTgwMzIwOWE2MjJhOTFlYjlmZTcyNzliMmEyZWUwOTAzZTlmMDE"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-12563104-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYwMXxpbWFnZS9qcGVnfGFEQXhMMmhrTXk4eE5ETTROVGc1TmpBNU5UYzNOQzgwT0RCZk1USTFOak14TURSZlJFVXVhbkJufDM3OWJmMzg5YzAzZGVjYjFjZTUyZDgwODRlNWQxZDIxMjEzYzk1ZjAyZGMyYzcxYzliMWFlN2Q4MzlkZGQ1YjA"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 8; Pin spacing 7.5 mm; W pinning; 5-pole; top entry; gray",
"newProduct" : false,
"numberContentUnits" : 50.0,
"numberPackageUnits" : 50.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-block/p/2606-3105_020-000",
"uuid" : "wagoProductCatalog/Online/2606-3105/020-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "805-103",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal strips with push-buttons and Push-in CAGE CLAMP® connection Push-in termination of solid and ferruled conductors Flush-mount push-buttons that close with minimal force for convenient termination/removal of fine-stranded conductors Convenient, tool-free operation Versions with/without test slots and spacers Versions available with custom internal commoning (factory assembly), e.g., commoning ground conductor ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-020000030000eb70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YURnMkwyaGxZaTh4TkRBd01UTXpOak15TURBek1DOHhNakJmTURJd01EQXdNRE13TURBd1pXSTNNREF3TURJd01HSTJYMFJGTG1wd1p3fDBhOWQwOTc1MGU5ZjAzMTVlN2E1NjU0MmFkN2I3NDBmMmY0M2Y4OWVjZjRmY2QwM2VhMzQzZTdmNThmOTIyNmE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-020000030000eb70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc2fGltYWdlL2pwZWd8YUdWbEwyaGxaUzh4TkRBd01UTXpOakl5TVRjeU5pOHlNREJmTURJd01EQXdNRE13TURBd1pXSTNNREF3TURJd01HSTJYMFJGTG1wd1p3fGM5NDc2ZjJlODY1ZTA0ZDMwMDJlZTBkZTEzOTYxMDJiNzU1NzYxMDUzMjlmMmQ2ZGE0ZWNkNDM0ZmZmZmU2NTk"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-020000030000eb70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYwNnxpbWFnZS9qcGVnfGFHRTRMMmhtTVM4eE5EQXdNVE16TmpFNE9EazFPQzgwT0RCZk1ESXdNREF3TURNd01EQXdaV0kzTURBd01ESXdNR0kyWDBSRkxtcHdad3xiOWE5NWI2NWVhNTQ0MjMyNjE0YzM2NTAyM2MzMjVhZWY0OTk4ZWUxZTI0NTc5OTFmYjQ3MDFlZTNmMjAxYjJm"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray",
"newProduct" : false,
"numberContentUnits" : 105.0,
"numberPackageUnits" : 420.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-strip/p/805-103",
"uuid" : "wagoProductCatalog/Online/805-103"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "805-303",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " PCB terminal strips with push-buttons and Push-in CAGE CLAMP® connection Push-in termination of solid and ferruled conductors Flush-mount push-buttons that close with minimal force for convenient termination/removal of fine-stranded conductors Convenient, tool-free operation Versions with/without test slots and spacers Versions available with custom internal commoning (factory assembly), e.g., commoning ground conductor ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000400018b81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3fGltYWdlL2pwZWd8YURRekwyZ3dOUzh4TXpnd016STBPRFV4TnpFMU1DOHhNakJmTURJd01EQXdNRFF3TURBeE9HSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDNmNzMyNTE3OTEyMjJkZTk2ODA3OGNjNGEyZTE4MjFhZjFiYjUzMDc4NWZmNmQyMzMwNzhjYTI3NWM1M2U3Y2Q"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000400018b81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ2fGltYWdlL2pwZWd8YURjNUwyZ3dNUzh4TXpnd016STBPRE15TURVME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9HSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDE1MTZmMzRlOGU0YzBkMTliMGUzNzE4NzUyZWIxZGViZTc0YmE5ZGUzM2NkMzg0YWYzZTQwMThmZWVmMGMwNDI"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000400018b81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTkxNHxpbWFnZS9qcGVnfGFEaGhMMmd3TkM4eE16Z3dNekkwT0RJMU5UQXdOaTgwT0RCZk1ESXdNREF3TURRd01EQXhPR0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3w0YWFjNTEyOTQzMWY0OTU4M2JjMjc5YzQ4OTU4MDQyYjhhNTI2OGY0NDRjNjMzMTRlOTE3NDEzMzI0YTZmMzRl"
} ],
"infoArticle" : false,
"name" : "PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"newProduct" : false,
"numberContentUnits" : 105.0,
"numberPackageUnits" : 420.0,
"productColor" : {
"url" : "/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "PCB terminal block",
"showFamily" : false,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/pcb-terminal-strip/p/805-303",
"uuid" : "wagoProductCatalog/Online/805-303"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "734-302",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation For wire-to-wire and board-to-wire connections Strain relief plates and housings for factory and field assembly 100% protected against mismating Coding option available ",
"familyName" : "MCS MINI",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000d00037627000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU4fGltYWdlL2pwZWd8YURkbEwyaGxZaTh4TXpjNU5qSXhOamN3TURrMU9DOHhNakJmTURJd01EQXdNR1F3TURBek56WXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDdmYjMzYzdjMjA0NGYzOTY4OGYwNjEwZmY0NWI2ODJjMWM1NmUyZTAzZDA1YTVhOTM5NWEzNTFjZWZlZDdjY2M"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000d00037627000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGbUwyaGxOQzh4TXpjNU5qSXhOalV3TkRNMU1DOHlNREJmTURJd01EQXdNR1F3TURBek56WXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDY0MTBhZWY2NTI4ZjJhY2VhN2U3OTY5MTNmYzU4NDVmOWQ1MDg5Njk4Y2EzOTIzZGU0YWE4MzhmMDlmZmU5ZmY"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000d00037627000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwOHxpbWFnZS9qcGVnfGFEbGtMMmhsTVM4eE16YzVOakl4TmpRek9EZ3hOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOell5TnpBd01ESXdNR0kyWDBSRkxtcHdad3xiNGFmZGM0ZDg4MmI1NzM4MDkxNTY1YjUwZTFlMGY1ODBmZDI0ODEwYTY3OTlkNTAzMDQxMmJjMThiMDQ5MjZj"
} ],
"infoArticle" : false,
"name" : "1-conductor male connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; 100% protected against mismating; 1,50 mm²; light gray",
"newProduct" : false,
"numberContentUnits" : 200.0,
"numberPackageUnits" : 200.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "1-conductor male connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-male-connector/p/734-302",
"uuid" : "wagoProductCatalog/Online/734-302"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "734-102",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation Strain relief plates and housings for field assembly 100% protected against mismating Coding option available ",
"familyName" : "MCS MINI",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000e00000c59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgzfGltYWdlL2pwZWd8YUdNMkwyZ3lNeTh4TXpJM01EZ3hNamN5TVRFNE1pOHhNakJmTURJd01EQXdNR1V3TURBd01HTTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1ZGI0ZjVhMTFmNTYxYTc4MWEwYTkwOTM5M2FlNThkODdmYTFlMWJlNWVmM2M2YTMyY2JkOTFiNThhNjkxYmM"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000e00000c59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY2fGltYWdlL2pwZWd8YUdZMkwyZ3hZeTh4TXpJM01EZ3hNalV5TkRVM05DOHlNREJmTURJd01EQXdNR1V3TURBd01HTTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYyNmVkMzhiN2Y1OTZlZWZhZTJjM2JjNmM3OTIwNTQxMmMwMDUxY2JkODg4NDhjYzgzYzQ3NDQ5Y2I3ZjgyYjQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000e00000c59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ3NnxpbWFnZS9qcGVnfGFHVTFMMmd4T1M4eE16STNNRGd4TWpRMU9UQXpPQzgwT0RCZk1ESXdNREF3TUdVd01EQXdNR00xT1RBd01ERXdNR0kyWDBSRkxtcHdad3xkYzFhOTM3MGY0YTg2MzdjMjhjNjg2YTdmZDhkOWY2NzEyNTUxMzY4NTBjNWQ1ZDkxY2E2MWVkMjU4MTY2MDJk"
} ],
"infoArticle" : false,
"name" : "1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; 100% protected against mismating; 1,50 mm²; light gray",
"newProduct" : false,
"numberContentUnits" : 200.0,
"numberPackageUnits" : 200.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "1-conductor female connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-female-connector/p/734-102",
"uuid" : "wagoProductCatalog/Online/734-102"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2734-104",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy-to-use design does not require specialty tools Ability to wire while mated Simple, push-in termination of solid and ferruled conductors Integrated test ports for testing parallel to the conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MINI",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyfGltYWdlL2pwZWd8YURrM0wyZzRaUzh4TXpJM01EY3dNelV6T0RJd05pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzZmE1YTdkMmUyM2E4ZjE2ZjhjMGYyMGVjOWNlMGRiY2YzZDc3OWNjNGNkOTMzOWU4YzU0N2MzZGE2ZDVjYmU"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg2fGltYWdlL2pwZWd8YUdRNUwyZzROeTh4TXpJM01EY3dNek0wTVRVNU9DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhZWJhYjFmOWM2MmM5ZGFlYzQ4YzJhZjZmYzkxOTBmZWFiNTNjZmQ5MWI5YjJjOWNiNWRjMzQ1YzI5MTNiMDE"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQyN3xpbWFnZS9qcGVnfGFHTTVMMmc0TkM4eE16STNNRGN3TXpJM05qQTJNaTgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGQ0NTM0MTFmM2RiY2Q4OWQ2MzMzNDIzNGRiMTVjZjViYThmYjJkNmY4NDZmODllMTNmMTE3N2RiOGRiY2Zl"
} ],
"infoArticle" : false,
"name" : "1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; 100% protected against mismating; 1,50 mm²; light gray",
"newProduct" : false,
"numberContentUnits" : 100.0,
"numberPackageUnits" : 100.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "1-conductor female connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-female-connector/p/2734-104",
"uuid" : "wagoProductCatalog/Online/2734-104"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "714-103",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Female connectors terminate both solid and ferruled conductors via push-in termination Integrated push-buttons provide convenient, tool-free operation Ultra-low profile of just 7.8 mm for conductor cross-section up to 1.5 mm² With coding fingers and test points ",
"familyName" : "MCS MINI SL",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000d0002bb34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzIyfGltYWdlL2pwZWd8YURVNEwyaGpZUzh4TkRBd01qazVOekkyTkRReE5DOHhNakJmTURJd01EQXdNR1F3TURBeVltSXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDdkZDFmZjI1MmM0YTAwMDllMjdiYzQ4Njg5YTc1MWQwZDI2NjA4NWMzYTRmODFjYmZjN2Q1YTM2YjQ2YTViZTM"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000d0002bb34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YURJNUwyaGtNUzh4TkRBd01qazVOekEyTnpnd05pOHlNREJmTURJd01EQXdNR1F3TURBeVltSXpOREF3TURFd01HSTJYMFJGTG1wd1p3fGNjMTM5MWNhMmJkZmE4Mjc4MGJiY2U2NzIzNTdlZjI3Nzk4YzQxYzkwM2VkMjExOWI2NTA4MjBhNmY0MjliYWQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000d0002bb34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI1MXxpbWFnZS9qcGVnfGFHUTNMMmhrTVM4eE5EQXdNams1TnpBd01qSTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlZbUl6TkRBd01ERXdNR0kyWDBSRkxtcHdad3w5NWQ3YjQyNDBiNGViYjYwM2ZhMDhhNTNmMTkxZjRlYzRmODcyMjU5YTllYzNiMjI1YmI1YjE1M2E1OThmMWUx"
} ],
"infoArticle" : false,
"name" : "1-conductor female connector; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; black",
"newProduct" : false,
"numberContentUnits" : 200.0,
"numberPackageUnits" : 200.0,
"productColor" : {
"url" : "/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "1-conductor female connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-female-connector/p/714-103",
"uuid" : "wagoProductCatalog/Online/714-103"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "2734-102",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Universal connection for all conductor types Easy-to-use design does not require specialty tools Ability to wire while mated Simple, push-in termination of solid and ferruled conductors Integrated test ports for testing parallel to the conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MINI",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyfGltYWdlL2pwZWd8YURrM0wyZzRaUzh4TXpJM01EY3dNelV6T0RJd05pOHhNakJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzZmE1YTdkMmUyM2E4ZjE2ZjhjMGYyMGVjOWNlMGRiY2YzZDc3OWNjNGNkOTMzOWU4YzU0N2MzZGE2ZDVjYmU"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg2fGltYWdlL2pwZWd8YUdRNUwyZzROeTh4TXpJM01EY3dNek0wTVRVNU9DOHlNREJmTURJd01EQXdNR1V3TURBd01UVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhZWJhYjFmOWM2MmM5ZGFlYzQ4YzJhZjZmYzkxOTBmZWFiNTNjZmQ5MWI5YjJjOWNiNWRjMzQ1YzI5MTNiMDE"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000e000015ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQyN3xpbWFnZS9qcGVnfGFHTTVMMmc0TkM4eE16STNNRGN3TXpJM05qQTJNaTgwT0RCZk1ESXdNREF3TUdVd01EQXdNVFZqWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGQ0NTM0MTFmM2RiY2Q4OWQ2MzMzNDIzNGRiMTVjZjViYThmYjJkNmY4NDZmODllMTNmMTE3N2RiOGRiY2Zl"
} ],
"infoArticle" : false,
"name" : "1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; 100% protected against mismating; 1,50 mm²; light gray",
"newProduct" : false,
"numberContentUnits" : 200.0,
"numberPackageUnits" : 200.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "1-conductor female connector",
"showFamily" : true,
"stockArticle" : false,
"tags" : [ "promoted" ],
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/1-conductor-female-connector/p/2734-102",
"uuid" : "wagoProductCatalog/Online/2734-102"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "832-1105/037-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Intuitive and tool-free lever actuation Universal connection for all conductor types Push-in termination of solid or ferruled conductors Test slot 0° and 90° to conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MAXI 16",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7947701-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDgyfGltYWdlL2pwZWd8YUdWbUwyaGtNaTh4TXpnd01UWTBPRFF5TWprME1pOHhNakJmTnprME56Y3dNVjlFUlM1cWNHY3w3OGJiYjQ5ZTA1Mjk1MTUxNGQzMDBmM2EwMDFlMDA2NjU0ZjYxNGFlMzVkZWM3MDA0NDc1OWQ0N2MyZmY1Mjli"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7947701-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEyfGltYWdlL2pwZWd8YURGbUwyaGpZeTh4TXpnd01UWTBPREl5TmpNek5DOHlNREJmTnprME56Y3dNVjlFUlM1cWNHY3wzYmI1YmNkNjlhMjZiNjIwMTg3Mzk2NjA1M2NiOGQ5MDkxMjUyZWIzMjdmMjY3YjY3YTYxNTJjMmQ2OTE0MmUw"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7947701-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAwNXxpbWFnZS9qcGVnfGFESXhMMmhqT1M4eE16Z3dNVFkwT0RFMk1EYzVPQzgwT0RCZk56azBOemN3TVY5RVJTNXFjR2N8MjU3NDcyYjhjNzY2MzYxZGM5Y2Q1NGUxMmQ3N2Q0NjY0YjUzMjhhOTRjY2NjYzk2YWE0MDJkYTU2NWExYTZmZg"
} ],
"infoArticle" : false,
"name" : "Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Locking levers; Pin spacing 10.16 mm; 5-pole",
"newProduct" : false,
"numberContentUnits" : 10.0,
"numberPackageUnits" : 10.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "Female plug",
"showFamily" : true,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/female-plug/p/832-1105_037-000",
"uuid" : "wagoProductCatalog/Online/832-1105/037-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "832-1205",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Intuitive and tool-free lever actuation Universal connection for all conductor types Push-in termination of solid or ferruled conductors Test slot 0° and 90° to conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MAXI 16",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7947846-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA2fGltYWdlL2pwZWd8YURRMUwyZ3hOaTh4TXpjNU9EZ3pNemc0TVRFeE9DOHhNakJmTnprME56ZzBObDlFUlM1cWNHY3w3N2YwM2QzNDcwZTFlMWYzYWRlNmVmYmY0ZGU1MTk2OTA3ZDg5MjkwZjUyNzdmZjM1MjA5NTUwNTUzZDM4ZjFi"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7947846-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3fGltYWdlL2pwZWd8YURjMEwyZ3daaTh4TXpjNU9EZ3pNelk0TkRVeE1DOHlNREJmTnprME56ZzBObDlFUlM1cWNHY3w2ODA4YmUyNjczNGQ0YjhlNTc4NThjMzE4MGUxYzkzNTBhNjU1MmRmNDRmY2E3ZTMxOWVkNmEyOGY4MTQxNTBl"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7947846-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwM3xpbWFnZS9qcGVnfGFHSXlMMmd3WlM4eE16YzVPRGd6TXpZeE9EazNOQzgwT0RCZk56azBOemcwTmw5RVJTNXFjR2N8MTA0NDZlY2U2Zjg4ZjdhODg2ODEzMzk1OGJlNzdmZTliOWVlZDhjNGIxYmU3ZjA1N2ExNmFiMDFhNTcwZmE1ZA"
} ],
"infoArticle" : false,
"name" : "Male connector; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 5-pole",
"newProduct" : false,
"numberContentUnits" : 20.0,
"numberPackageUnits" : 20.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "Male connector",
"showFamily" : true,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/male-connector/p/832-1205",
"uuid" : "wagoProductCatalog/Online/832-1205"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "Pluggable Connectors", "PCB Terminal Blocks and Pluggable Connectors" ],
"code" : "832-1104",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " Intuitive and tool-free lever actuation Universal connection for all conductor types Push-in termination of solid or ferruled conductors Test slot 0° and 90° to conductor entry 100% protected against mismating Coding option available ",
"familyName" : "MCS MAXI 16",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-7947709-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDYyfGltYWdlL2pwZWd8YURjd0wyaGlOeTh4TXpReU5ETTNOakExTXpjNU1DOHhNakJmTnprME56Y3dPVjlFUlM1cWNHY3w0ZjJiOGQxY2ZkNzkxY2JjNTQyM2JhMzkwODY1NDc1OWY2ZDgyOGM1MGFiZDJiNjkxNGQzNjE0NzZhOGNhY2Iy"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-7947709-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YUdZMEwyZzJPQzh4TXpReU5ETTNOVGcxTnpFNE1pOHlNREJmTnprME56Y3dPVjlFUlM1cWNHY3wyMDAwOGVhNWE2ZjMyOTk4ZjA4ZTZhNzFjZDI0Mzg1ZmE5Yjg0MDJmMTk5ZmFkNWEyZDExZDZlYzBmYTUwZmE3"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-7947709-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE0NXxpbWFnZS9qcGVnfGFHWTJMMmcyTlM4eE16UXlORE0zTlRjNU1UWTBOaTgwT0RCZk56azBOemN3T1Y5RVJTNXFjR2N8YzIzMWIyNTEyM2E2NDUxMzk1YjdjZmIyOWQxOGNjNGVmNTkwYTM5Y2YzNWQyMTMxYTk2ZTc4MzdiZjhiMjBlNQ"
} ],
"infoArticle" : false,
"name" : "Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 4-pole",
"newProduct" : false,
"numberContentUnits" : 20.0,
"numberPackageUnits" : 20.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : true,
"shortName" : "Female plug",
"showFamily" : true,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/pcb-interconnect/female-plug/p/832-1104",
"uuid" : "wagoProductCatalog/Online/832-1104"
} ],
"sorts" : [ {
"code" : "relevance",
"name" : "Popularity",
"resultTypes" : [ "product" ],
"selected" : true
}, {
"code" : "code-asc",
"name" : "Item No. (ascending)",
"resultTypes" : [ "product" ],
"selected" : false
}, {
"code" : "code-desc",
"name" : "Item No. (descending)",
"resultTypes" : [ "product" ],
"selected" : false
} ]
}