TOPJOB® S
Item no. 2002-1761
3-conductor carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_10352087_DE 120_10352087_DE](/medias/120-10352087-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1N3xpbWFnZS9qcGVnfGFHSXdMMmczTnk4eE16Z3lOak00TVRFMU1qSTROaTh4TWpCZk1UQXpOVEl3T0RkZlJFVXVhbkJufDZkODJmMmQ5NGMzMmIwZmVmODQ5NWQ0YzIyOWFhOGZmYmYwNWIxNDU4YzlmZDM0ZWQ5ZTU5NmZkYmU2MDcwYmU)
![120_10352085_DE 120_10352085_DE](/medias/120-10352085-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ1NHxpbWFnZS9qcGVnfGFEQXpMMmcxWXk4eE16Z3lOak00TmpRNU16UTNNQzh4TWpCZk1UQXpOVEl3T0RWZlJFVXVhbkJufDM0MjNjMzNkM2Y5ZjQ3MTUxZTNhYmU4Y2I4MGZkNjcyYmJiOTNkOTUxYzU3NTA4OWUzM2VhNmIyYTAyNWRlZTM)
![120_0200001100008cb9000400b6_DE 120_0200001100008cb9000400b6_DE](/medias/120-0200001100008cb9000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ0fGltYWdlL2pwZWd8YURCakwyZzVOQzh4TXpneU5qazJOVFl6TlRFd01pOHhNakJmTURJd01EQXdNVEV3TURBd09HTmlPVEF3TURRd01HSTJYMFJGTG1wd1p3fDQ5YjRlYWViYTgwMzE5Yzk0MzI2MzFkZDg1ZWUzNWJlNTQ3MWUyNzY5MGZkNjJmMzgwZGUxZTg3NWFiOWYzNGU)
![120_0200001900030a89000100b6_DE 120_0200001900030a89000100b6_DE](/medias/120-0200001900030a89000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTV8aW1hZ2UvanBlZ3xhR1pqTDJnNFpDOHhNalUzTVRnNE9EazNOVGt3TWk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdFNE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDQ2MTRmYzUwZTA4MTI2OWYyMzU3NjY4OWZiZjQxZTNjMDQ2MDgzNjRiZjVhY2I3ZjMzZmEzMmI5ZGExMDg0Mw)
Item no. 2002-1761
3-conductor carrier terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2002-1761
3-conductor carrier terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request