TOPJOB® S
Item no. 2050-312
2-conductor miniature through terminal block; with operating slots; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; orange
![120_9330329_DE 120_9330329_DE](/medias/120-9330329-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA0fGltYWdlL2pwZWd8YURZMkwyZ3lZUzh4TXpjNU56ZzROelEwTWprM05DOHhNakJmT1RNek1ETXlPVjlFUlM1cWNHY3w5NDZmYmM2NjUyMTQ1MDMxMDMzY2RkOTY1NmY0YjZhMGUwMjVmZDY1NWU3MDc2OWYxZWE3NGQ1ODI1MTUyMTYz)
![120_9330324_DE 120_9330324_DE](/medias/120-9330324-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE3fGltYWdlL2pwZWd8YURZM0wyZzFaUzh4TXpZeE1qRTRPVE0xTVRrMk5pOHhNakJmT1RNek1ETXlORjlFUlM1cWNHY3xmMjZkNzcwY2M1YWQ0ZDc0ZTE3NDAzMzUyYWNkNTQwNTRlY2FjNjdlMzEwOTlmM2I0M2FmNmIwZGI5N2VjMWZj)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
![120_2714075_EN 120_2714075_EN](/medias/120-2714075-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTM4fGltYWdlL2pwZWd8YURZMkwyZzFNQzh4TWpZME1qTTBORGN6TURZMU5DOHhNakJmTWpjeE5EQTNOVjlGVGk1cWNHY3xlY2I2ZDIxOTMyMTI1NmNjMDhlZGMzMzA2MzYxYjU5OGQ4YjU3YmFmZWI5NjdhNjgxMTk3YjAwMzNlMjdiNzBh)
Item no. 2050-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2050-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request