Item no. 2060-472/998-404
SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; black
Dimensions in mm
R = feed direction
R = feed direction
![120_020000250000db56000100b6_DE 120_020000250000db56000100b6_DE](/medias/120-020000250000db56000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYxfGltYWdlL2pwZWd8YURsa0wyaGlNeTh4TXprNU56Z3hPRFUzTmpreU5pOHhNakJmTURJd01EQXdNalV3TURBd1pHSTFOakF3TURFd01HSTJYMFJGTG1wd1p3fGI3OWI1ZGEwNDM1YTUzOTNhYTBiNzQ4ZmQ5MTRmMjJmNDU3OGZjZjEwOWZmZTQxZjNlNjcwOWQ2Yjc3YTczMDk)
![120_020000160002d931000200b6_EN 120_020000160002d931000200b6_EN](/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURRMEwyZzBPQzh4TXprNU1qUTBOVFV3T1RZMk1pOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDQxZDM0NTYyNDQzYWY0ZGZjMzBmMjdmMzJjNjYyYTMyMGNhM2I5ZTYzNjY4NTBkMmMzYTVhYTBmMjUxMGM5ODM)
![120_0200000000035c10000300b6_DE 120_0200000000035c10000300b6_DE](/medias/120-0200000000035c10000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTMyfGltYWdlL2pwZWd8YURkbUwyZzNOUzh4TWpNeU1qZzNOVGd3TVRZek1DOHhNakJmTURJd01EQXdNREF3TURBek5XTXhNREF3TURNd01HSTJYMFJGTG1wd1p3fDI2NmMzMGMwZDAwYjQ1M2FlNjBjMDlmZTU1MTY4NTAxNDczZTQyOTI2OGVmZDE4MjdkOTc0ZThiMDExMmRjMjk)
![120_0200002000034dd5000100b6_DE 120_0200002000034dd5000100b6_DE](/medias/120-0200002000034dd5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURneEwyZzNOQzh4TkRVM01Ua3dNamc1TkRFeE1DOHhNakJmTURJd01EQXdNakF3TURBek5HUmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhZDZkMWFkZjgwMzg4ZTFlMDhiOWQ0ZmEwNzQzZTg3MWM4OGFkZTMyMDRiYjBjZWRiYTFhOWViOGRjNWI3NjQ)
Item no. 2060-472/998-404
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2060-472/998-404
SMD PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request