Item no. 210-332/575-103Marking strips; as a DIN A4 sheet; MARKED; 1-12 (160x); Height of marker strip: 3 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whiteColor: Picture differs from the item. Marking strips; as a DIN A4 sheet; MARKED; 1-12 (160x); Height of marker strip: 3 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark Marking strips; as a DIN A4 sheet; MARKED; 1-12 (160x); Height of marker strip: 3 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...Add to shopping cartGenerate DatasheetCompareBookmark