Item no. 210-333/1000-076Marking strips; as a DIN A4 sheet; MARKED; L3 (720x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whiteColor: Picture differs from the item.Item no. 210-333/1000-076 Marking strips; as a DIN A4 sheet; MARKED; L3 (720x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...PU (SPU): 100 (1) PieceAdd to shopping cartGenerate DatasheetCompareBookmarkItem no. 210-333/1000-076 Marking strips; as a DIN A4 sheet; MARKED; L3 (720x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...PU (SPU): 100 (1) PieceAdd to shopping cartGenerate DatasheetCompareBookmark