[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"218-104/000-012","name":"PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-104_000-012","description":"<h2>PCB terminal block, 218 Series, with 2.5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 218-104/000-012) makes connections quick and easy. It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 6 A. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 11.5 x 10.9 x 13 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It comes with one level and four clamping points that you can use to connect four potentials / 4 poles. The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a slider. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at a 40° angle.. The solder pins are organized over the entire terminal strip (in-line) and are 0.5 x 0.75 mm cross-section and 2.8 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDU3NzgwfGltYWdlL2pwZWd8YURGakwyZ3hOeTh4TlRBNU1UazJPVGN5TURNMU1BfGZhYjY2YWQ0MDgwYmMxMTE2M2ZiODA5YzNjNzMxODIxMTNhZWQ0YTEzN2UzMTczYmJjZjhmYzk3NjNjNzg5Nzk","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14531628_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODg5OHxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTVNVGszTURZM01EWXlNaTh4TkRRd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YTg2YjY0ZTJlYjZiZmJkOGRkNDUzMjdjNGE1M2VmNWI1ZDdiNmJjOTExODU3MjQ5Njc2NzE2MTU2MmE5MjQ5Ng","altText":"1440_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM0M3xpbWFnZS9qcGVnfGFEUmlMMmczWmk4eE5UQTVNVGszTVRBek1UQTNNQzh4TWpnd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8ODg2MGE0OTkxNzljMmU3N2E2MDE1ZWE3Nzg3YTI2MGI1MGRmNTA0M2I4MGY4MDE1ZWQ1MmYyZTMxNTlhNjliNg","altText":"1280_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzg2MXxpbWFnZS9qcGVnfGFHSmtMMmczTVM4eE5UQTVNVGszTVRReU5ESTROaTh4TURJMFh6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YmQ5NGM1OWY2M2U0NDI5NzVhMDFkZThlMjkwOGM0ZWFkM2JmNTVmZWRmMjFhYTllYzgxYmI3MGFlMDA2MjVhYg","altText":"1024_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE1NXxpbWFnZS9qcGVnfGFEWmxMMmcyTXk4eE5UQTVNVGszTVRnNE16QXpPQzgzTmpoZk1UUTFNekUyTWpoZlJFVXVhbkJufDU1OGY5YmQ5M2U3OGM5YzljNzk5YzYyOGE3MTJiOGM0NDUxYjlmOTk3ZWMzZmY5MTI5ZmFiODA3ZDJjZDFiMDU","altText":"768_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3MXxpbWFnZS9qcGVnfGFESTJMMmd3T0M4eE5UQTVNVGszTWpRd056TXlOaTgwT0RCZk1UUTFNekUyTWpoZlJFVXVhbkJufDc5ZjlmMTM1YjgzZTliZGNmYzM0ZWY0MWMzMjk0ZWZhOTNkY2NlYzE2N2U5MDA0NjY3OGFkYWI1YjA1Yzk5ZDM","altText":"480_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531628_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxOXxpbWFnZS9qcGVnfGFHTXdMMmcyWXk4eE5UQTVNVGszTXpjNE16VTRNaTh4TWpCZk1UUTFNekUyTWpoZlJFVXVhbkJufDcxMTY2MGY5MmFlMjA1ZjM5YWNlYTAwMTdhZWNjM2E1NjJkMjg5ODg2ZTU1NTc2MmY0ZmY2ZDgyYTk4MTJmYjc","altText":"120_14531628_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14531628_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODg5OHxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTVNVGszTURZM01EWXlNaTh4TkRRd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YTg2YjY0ZTJlYjZiZmJkOGRkNDUzMjdjNGE1M2VmNWI1ZDdiNmJjOTExODU3MjQ5Njc2NzE2MTU2MmE5MjQ5Ng","altText":"1440_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM0M3xpbWFnZS9qcGVnfGFEUmlMMmczWmk4eE5UQTVNVGszTVRBek1UQTNNQzh4TWpnd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8ODg2MGE0OTkxNzljMmU3N2E2MDE1ZWE3Nzg3YTI2MGI1MGRmNTA0M2I4MGY4MDE1ZWQ1MmYyZTMxNTlhNjliNg","altText":"1280_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzg2MXxpbWFnZS9qcGVnfGFHSmtMMmczTVM4eE5UQTVNVGszTVRReU5ESTROaTh4TURJMFh6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YmQ5NGM1OWY2M2U0NDI5NzVhMDFkZThlMjkwOGM0ZWFkM2JmNTVmZWRmMjFhYTllYzgxYmI3MGFlMDA2MjVhYg","altText":"1024_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531628_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE1NXxpbWFnZS9qcGVnfGFEWmxMMmcyTXk4eE5UQTVNVGszTVRnNE16QXpPQzgzTmpoZk1UUTFNekUyTWpoZlJFVXVhbkJufDU1OGY5YmQ5M2U3OGM5YzljNzk5YzYyOGE3MTJiOGM0NDUxYjlmOTk3ZWMzZmY5MTI5ZmFiODA3ZDJjZDFiMDU","altText":"768_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531628_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3MXxpbWFnZS9qcGVnfGFESTJMMmd3T0M4eE5UQTVNVGszTWpRd056TXlOaTgwT0RCZk1UUTFNekUyTWpoZlJFVXVhbkJufDc5ZjlmMTM1YjgzZTliZGNmYzM0ZWY0MWMzMjk0ZWZhOTNkY2NlYzE2N2U5MDA0NjY3OGFkYWI1YjA1Yzk5ZDM","altText":"480_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531628_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxOXxpbWFnZS9qcGVnfGFHTXdMMmcyWXk4eE5UQTVNVGszTXpjNE16VTRNaTh4TWpCZk1UUTFNekUyTWpoZlJFVXVhbkJufDcxMTY2MGY5MmFlMjA1ZjM5YWNlYTAwMTdhZWNjM2E1NjJkMjg5ODg2ZTU1NTc2MmY0ZmY2ZDgyYTk4MTJmYjc","altText":"120_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531628_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDU3NzgwfGltYWdlL2pwZWd8YURGakwyZ3hOeTh4TlRBNU1UazJPVGN5TURNMU1BfGZhYjY2YWQ0MDgwYmMxMTE2M2ZiODA5YzNjNzMxODIxMTNhZWQ0YTEzN2UzMTczYmJjZjhmYzk3NjNjNzg5Nzk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531628_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFEa3lMMmd5WVM4eE5UQTRNVFk1TkRneU1qUXpNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA4OGY4NGM2ODUzMTRmNzYyNTU1MzZmN2VjMWIxNzlhMjE0MDFiOGVhYmU5MjkzNzU1NDVhZDJkYWQxN2E1Yw","altText":"1440_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHUXpMMmd5Tmk4eE5UQTRNVFk1TkRrMU16VXdNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGZkNWY3OTVhNzZiNjg5OWZkMjQ0YjM1MDQ3YWZiMmNiMmNmMGQ3MjEwMThiM2YyOTcwZGE4NTZmZTY1M2EyMw","altText":"1280_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5UQTRNVFk1TlRFMU1ERXhNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NWVjNzFmMGQzYTIwZTk0MGM1NTFiNmJkOTE4MzY2YTU1OWFiN2M5MDEyNTMwZDk0ZTkxMDc3YzU5MjJiMGM1YQ","altText":"1024_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIxNnxpbWFnZS9qcGVnfGFEYzJMMmd6TVM4eE5UQTRNVFk1TlRReE1qSTFOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNRGcxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTc5MjUxOGJmNjI0ZGI3ZTMwMzI3NDUwZjEyNTM5Njg5ODhlNWQyYjUyNzZiMGIyOTA2ODVhMWYzZGFiNjEw","altText":"768_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwM3xpbWFnZS9qcGVnfGFEbGtMMmd6T0M4eE5UQTRNVFk1TlRZME1UWXpNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNRGcxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w4Nzg0M2I5ZTY4YTY0NTgyYjk5YzA2YmM4NmZlOWRkOWY5ZGUzNzc2YjYzODY0ZDAwMjg3MTc2YWMxNDcxZTJk","altText":"480_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjAxfGltYWdlL2pwZWd8YURJMUwyZzVZeTh4TlRBNE1UWTVOalE1TXpVNU9DOHhNakJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY5MWJmMzM1Mzc0Y2Q5MGQzNWQxM2E1YjVjZjA5NWUyZTc5MTg5NGE4Njc0ZGY1YjExYTQ5OWEzNDEyMjljNTQ","altText":"120_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDE3NDh8aW1hZ2UvanBlZ3xhRFk1TDJnME5TOHhOVEE0TVRZNU5EQTJPRGMyTmd8ZjBiYzZjYjZlYmM0YTllMjkxNjJiMWRmMjRkYWVhMDJmNDU4OTJiOWU3OWVmOGU1YmRhY2Y3ZTU4MWE4OTk5OA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1MDB8aW1hZ2UvanBlZ3xhRFkyTDJoa1pTOHhOVEE1TVRrM01ETTNOVGN4TUM4eU1EQXdYekUwTlRNeE5qSTRYMFJGTG1wd1p3fDcwOWY1M2I5YTg4MDUzNThjMGNlZjI0NjFjMDkyN2RiMmZhNGRjMTQ1NTg1NzEzYWZmZWNkZTIxZjE3ZDc5Y2I","altText":"2000_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODg5OHxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTVNVGszTURZM01EWXlNaTh4TkRRd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YTg2YjY0ZTJlYjZiZmJkOGRkNDUzMjdjNGE1M2VmNWI1ZDdiNmJjOTExODU3MjQ5Njc2NzE2MTU2MmE5MjQ5Ng","altText":"1440_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM0M3xpbWFnZS9qcGVnfGFEUmlMMmczWmk4eE5UQTVNVGszTVRBek1UQTNNQzh4TWpnd1h6RTBOVE14TmpJNFgwUkZMbXB3Wnd8ODg2MGE0OTkxNzljMmU3N2E2MDE1ZWE3Nzg3YTI2MGI1MGRmNTA0M2I4MGY4MDE1ZWQ1MmYyZTMxNTlhNjliNg","altText":"1280_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531628_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzg2MXxpbWFnZS9qcGVnfGFHSmtMMmczTVM4eE5UQTVNVGszTVRReU5ESTROaTh4TURJMFh6RTBOVE14TmpJNFgwUkZMbXB3Wnd8YmQ5NGM1OWY2M2U0NDI5NzVhMDFkZThlMjkwOGM0ZWFkM2JmNTVmZWRmMjFhYTllYzgxYmI3MGFlMDA2MjVhYg","altText":"1024_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531628_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE1NXxpbWFnZS9qcGVnfGFEWmxMMmcyTXk4eE5UQTVNVGszTVRnNE16QXpPQzgzTmpoZk1UUTFNekUyTWpoZlJFVXVhbkJufDU1OGY5YmQ5M2U3OGM5YzljNzk5YzYyOGE3MTJiOGM0NDUxYjlmOTk3ZWMzZmY5MTI5ZmFiODA3ZDJjZDFiMDU","altText":"768_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531628_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ3MXxpbWFnZS9qcGVnfGFESTJMMmd3T0M4eE5UQTVNVGszTWpRd056TXlOaTgwT0RCZk1UUTFNekUyTWpoZlJFVXVhbkJufDc5ZjlmMTM1YjgzZTliZGNmYzM0ZWY0MWMzMjk0ZWZhOTNkY2NlYzE2N2U5MDA0NjY3OGFkYWI1YjA1Yzk5ZDM","altText":"480_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531628_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1MXxpbWFnZS9qcGVnfGFHSm1MMmd3TWk4eE5UQTVNVGszTWpjMk56YzNOQzh5TURCZk1UUTFNekUyTWpoZlJFVXVhbkJufDJiOTlkY2FlN2E2Yjg2MjdmNjczZDZmODA5NTIyODdjNzk1YjVhYzdiMDFhODJlZmNhNWE3Zjk0MWE2MzMwMWU","altText":"200_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531628_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxOXxpbWFnZS9qcGVnfGFHTXdMMmcyWXk4eE5UQTVNVGszTXpjNE16VTRNaTh4TWpCZk1UUTFNekUyTWpoZlJFVXVhbkJufDcxMTY2MGY5MmFlMjA1ZjM5YWNlYTAwMTdhZWNjM2E1NjJkMjg5ODg2ZTU1NTc2MmY0ZmY2ZDgyYTk4MTJmYjc","altText":"120_14531628_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531628_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDU3NzgwfGltYWdlL2pwZWd8YURGakwyZ3hOeTh4TlRBNU1UazJPVGN5TURNMU1BfGZhYjY2YWQ0MDgwYmMxMTE2M2ZiODA5YzNjNzMxODIxMTNhZWQ0YTEzN2UzMTczYmJjZjhmYzk3NjNjNzg5Nzk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531628_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRXhMMmd6TUM4eE5UQTRNVFk1TkRZNU1UTTFPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWRiOGRlNjA3MzI1ZmUxYzkyNTQ4ODFkOTY3ZjI3MTVhYmM1ZmE0OWRiMTA5YTE5OTk4MzY5ZmI0MzJmNThlYw","altText":"2000_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFEa3lMMmd5WVM4eE5UQTRNVFk1TkRneU1qUXpNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA4OGY4NGM2ODUzMTRmNzYyNTU1MzZmN2VjMWIxNzlhMjE0MDFiOGVhYmU5MjkzNzU1NDVhZDJkYWQxN2E1Yw","altText":"1440_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHUXpMMmd5Tmk4eE5UQTRNVFk1TkRrMU16VXdNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGZkNWY3OTVhNzZiNjg5OWZkMjQ0YjM1MDQ3YWZiMmNiMmNmMGQ3MjEwMThiM2YyOTcwZGE4NTZmZTY1M2EyMw","altText":"1280_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIyMXxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5UQTRNVFk1TlRFMU1ERXhNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEE0TlRjd01EQXhNREJpTmw5RVJTNXFjR2N8NWVjNzFmMGQzYTIwZTk0MGM1NTFiNmJkOTE4MzY2YTU1OWFiN2M5MDEyNTMwZDk0ZTkxMDc3YzU5MjJiMGM1YQ","altText":"1024_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIxNnxpbWFnZS9qcGVnfGFEYzJMMmd6TVM4eE5UQTRNVFk1TlRReE1qSTFOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNRGcxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w5YTc5MjUxOGJmNjI0ZGI3ZTMwMzI3NDUwZjEyNTM5Njg5ODhlNWQyYjUyNzZiMGIyOTA2ODVhMWYzZGFiNjEw","altText":"768_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwM3xpbWFnZS9qcGVnfGFEbGtMMmd6T0M4eE5UQTRNVFk1TlRZME1UWXpNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNRGcxTnpBd01ERXdNR0kyWDBSRkxtcHdad3w4Nzg0M2I5ZTY4YTY0NTgyYjk5YzA2YmM4NmZlOWRkOWY5ZGUzNzc2YjYzODY0ZDAwMjg3MTc2YWMxNDcxZTJk","altText":"480_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc4fGltYWdlL2pwZWd8YURWaUwyZ3paaTh4TlRBNE1UWTVOVGd6T0RJek9DOHlNREJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fGM1OTI3ZGRmMTMyNDQ3YWI2NTdmODc2N2RjYjY0MDMyY2Y5MjE4ODJlNzFiMDQ3MjZlNWIxZjMyZmU4YjZhMzY","altText":"200_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010857000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjAxfGltYWdlL2pwZWd8YURJMUwyZzVZeTh4TlRBNE1UWTVOalE1TXpVNU9DOHhNakJmTURJd01EQXdNR0l3TURBeE1EZzFOekF3TURFd01HSTJYMFJGTG1wd1p3fDY5MWJmMzM1Mzc0Y2Q5MGQzNWQxM2E1YjVjZjA5NWUyZTc5MTg5NGE4Njc0ZGY1YjExYTQ5OWEzNDEyMjljNTQ","altText":"120_0200000b00010857000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010857000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDE3NDh8aW1hZ2UvanBlZ3xhRFk1TDJnME5TOHhOVEE0TVRZNU5EQTJPRGMyTmd8ZjBiYzZjYjZlYmM0YTllMjkxNjJiMWRmMjRkYWVhMDJmNDU4OTJiOWU3OWVmOGU1YmRhY2Y3ZTU4MWE4OTk5OA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010857000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"218-104/000-012","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-104_000-012","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","218-104/000-012"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966606799","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":105.0,"numberPackageUnits":420.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60566855","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}