[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"218-506/000-604","name":"THR PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.54 mm; 6-pole; CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-506_000-604","description":"<h2>PCB terminal block, 218 Series, slider</h2><br/><br/>This PCB terminal block (item number 218-506/000-604) is designed for quick and easy connections. It is perfect for custom installations with different mounting types. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 6 A. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 16.74 x 10.9 x 13 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points on one level. The black housing is made of polyamide (PA46) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. A slider is used to operate this PCB terminal block. The PCB terminal block is designed for THR soldering. Insert the conductor into the board at an angle of 40°.. The solder pins measure 0.5 x 0.75 mm in cross-section and 2.8 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR05pTDJnM055OHhOVEE1TnpJeE1qWXdNRE0xTUF8OGMzZGFmMTk4NGI1YjMzYmY0ODhjZDVhN2YwMzhkZThlN2I4OTY0Y2YxMGVmNDFkM2M5ZmJkNGIxNmI3ZjM2Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12583620_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWXdMMmcyTUM4eE5URXpPRGt5TnpFME9UQTROaTgzTmpoZk1USTFPRE0yTWpCZlJFVXVhbkJufDBjMWM0NTM4MWMyNDY4M2MxNjVhM2QxMDY1N2M3ZDk2NTYwYjQ3YmZmMWJmNmIyZGZlMDRiZjdkMjE1ODFhZTU","altText":"768_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHTXlMMmcyTkM4eE5URXpPRGt5TnpJNE1ERTFPQzgwT0RCZk1USTFPRE0yTWpCZlJFVXVhbkJufDQ0YjQzMzcwZTU0NWZhOGRlZTM0ZjBhNTllZmIwOWNlZTE0ODAzNDViMWZhYmJhOTY4YmQzNTE3MzQxNGJhNWU","altText":"480_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHSm1MMmcyTnk4eE5URXpPRGt5TnpNME5UWTVOQzh4TkRRd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGNhNmExNDBjYWM3YzI2NmZhMGYwZDkxZTYxNThjODI1ZjE4YTViMGFkZTk1M2I2M2RlMjgzYjYyMWJmNjE2OQ","altText":"1440_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEZG1MMmcyWWk4eE5URXpPRGt5TnpRM05qYzJOaTh4TWpnd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8NDU3ZTQyMDI4OTc2NTk4YWFkMWUxYzY5MWM2ZGY0OGI0ZmU0ZTU5NjgyYjE2MzdlZTY3NWNkMTEwYTdlZWY3Yg","altText":"1280_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEaGxMMmczTVM4eE5URXpPRGt5TnpZd056Z3pPQzh4TURJMFh6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8ZjFlYmY5NGY3YWE4NWZjNDY0Mjg4ZWRiZjRlZWViYjNjMzI5ZDBlZjVmYmJlZTAzNjZlYjM1M2JmODYyYzMyZA","altText":"1024_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12583620_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURWbEwyZzNPQzh4TlRFek9Ea3lOemd3TkRRME5pOHhNakJmTVRJMU9ETTJNakJmUkVVdWFuQm58OTkwNTMxMmJiNWM3MzhjNDQ2N2Y3OWNhYTZmN2ZiOGViMjY4OTBkYzdiYjA1Mjc2NjU2MTI0Mzk2OWE1OTUyNg","altText":"120_12583620_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12583620_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHSm1MMmcyTnk4eE5URXpPRGt5TnpNME5UWTVOQzh4TkRRd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGNhNmExNDBjYWM3YzI2NmZhMGYwZDkxZTYxNThjODI1ZjE4YTViMGFkZTk1M2I2M2RlMjgzYjYyMWJmNjE2OQ","altText":"1440_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEZG1MMmcyWWk4eE5URXpPRGt5TnpRM05qYzJOaTh4TWpnd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8NDU3ZTQyMDI4OTc2NTk4YWFkMWUxYzY5MWM2ZGY0OGI0ZmU0ZTU5NjgyYjE2MzdlZTY3NWNkMTEwYTdlZWY3Yg","altText":"1280_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEaGxMMmczTVM4eE5URXpPRGt5TnpZd056Z3pPQzh4TURJMFh6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8ZjFlYmY5NGY3YWE4NWZjNDY0Mjg4ZWRiZjRlZWViYjNjMzI5ZDBlZjVmYmJlZTAzNjZlYjM1M2JmODYyYzMyZA","altText":"1024_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12583620_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWXdMMmcyTUM4eE5URXpPRGt5TnpFME9UQTROaTgzTmpoZk1USTFPRE0yTWpCZlJFVXVhbkJufDBjMWM0NTM4MWMyNDY4M2MxNjVhM2QxMDY1N2M3ZDk2NTYwYjQ3YmZmMWJmNmIyZGZlMDRiZjdkMjE1ODFhZTU","altText":"768_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12583620_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHTXlMMmcyTkM4eE5URXpPRGt5TnpJNE1ERTFPQzgwT0RCZk1USTFPRE0yTWpCZlJFVXVhbkJufDQ0YjQzMzcwZTU0NWZhOGRlZTM0ZjBhNTllZmIwOWNlZTE0ODAzNDViMWZhYmJhOTY4YmQzNTE3MzQxNGJhNWU","altText":"480_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12583620_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURWbEwyZzNPQzh4TlRFek9Ea3lOemd3TkRRME5pOHhNakJmTVRJMU9ETTJNakJmUkVVdWFuQm58OTkwNTMxMmJiNWM3MzhjNDQ2N2Y3OWNhYTZmN2ZiOGViMjY4OTBkYzdiYjA1Mjc2NjU2MTI0Mzk2OWE1OTUyNg","altText":"120_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12583620_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR05pTDJnM055OHhOVEE1TnpJeE1qWXdNRE0xTUF8OGMzZGFmMTk4NGI1YjMzYmY0ODhjZDVhN2YwMzhkZThlN2I4OTY0Y2YxMGVmNDFkM2M5ZmJkNGIxNmI3ZjM2Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12583620_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFESTNMMmd4TVM4eE5UQTJPRFExTVRnNU56TTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZWUyOTAwNGRhMzdkZGNlMzVhZjE4Njk5ZmIyMmFmYzRhYzk3ZmE1Njg1YjI2YTc2ZGZiZTNhNDFiZDlkZjkyMA","altText":"1440_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFHVXlMMmcxWlM4eE5UQTJPRFExTWpBeU9EUTBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OTZkNGEzYzZkNTVjZWJkOWFhMmZmYzY0OWFmNTU5MjlkZDIwMzc1NGIwMGJlZDJhMmZkNWE0M2Q3OWM2NGVlYw","altText":"1280_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFHRXpMMmcxWmk4eE5UQTJPRFExTWpBNU16azRNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDliNTYzNTAwNzYzMDdlNzU4ZjA1OTgzYjViNTc4NGNmZTA2MTI4MTMzZTc0MDY4YTk0YWM0MTQxOTQ4NmU3YQ","altText":"1024_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2NnxpbWFnZS9qcGVnfGFEY3lMMmcyT1M4eE5UQTJPRFExTWpNMU5qRXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOREptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzNjA2MDRmMDE3ODE2ZDE2YmU5MzIyNmE3NTJkNTY4NmI4N2JiY2NiMmJmYWY0NmJjODNhYzNjNDY3OWIxY2Mx","altText":"768_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExM3xpbWFnZS9qcGVnfGFEUXdMMmczTXk4eE5UQTJPRFExTWpZeE9ESTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOREptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZmJlMzU4MTc2MTI4ZTI3OTgyOWI3ZDBmYWE5YWU5ZjcwZjJiZmIxYWZhMmM3YTRlNmQ1ZWNkNTI0OTY3ZjZm","altText":"480_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMyfGltYWdlL2pwZWd8YUdSaUwyaGtOaTh4TlRBMk9EUTFNelEzTURJek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGZjYjc3ZjlkNDdiZGRjYTMyZGVjYzliMmY0ZjE2YjgwOGYyYjlhMTRjZGU3ZjFmMThiYWI2ZjA1ZTgwNWM0ZDI","altText":"120_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzkzMjh8aW1hZ2UvanBlZ3xhR1kxTDJnd05pOHhOVEEyT0RRMU1URTNOalEzT0F8MTNjYWI4N2M5ZjE4NDM4M2RmMTc4MmNmZTYyZjMxNjliOTBkZGYwY2NiNTgxNjdhYjc4OWE0NWIwZTBiZWYxMw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEQXdMMmcyTkM4eE5URXpPRGt5TnpJeE5EWXlNaTh5TURBd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGY2NDBjZGU2OWM1N2UyYjhiZWY3N2Y3YmM1ZjQ3NDk0ZmNjZmNjY2NlZWQxNzBkOTU5YjU0YjhiNGQyZTYwOQ","altText":"2000_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHSm1MMmcyTnk4eE5URXpPRGt5TnpNME5UWTVOQzh4TkRRd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8OGNhNmExNDBjYWM3YzI2NmZhMGYwZDkxZTYxNThjODI1ZjE4YTViMGFkZTk1M2I2M2RlMjgzYjYyMWJmNjE2OQ","altText":"1440_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEZG1MMmcyWWk4eE5URXpPRGt5TnpRM05qYzJOaTh4TWpnd1h6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8NDU3ZTQyMDI4OTc2NTk4YWFkMWUxYzY5MWM2ZGY0OGI0ZmU0ZTU5NjgyYjE2MzdlZTY3NWNkMTEwYTdlZWY3Yg","altText":"1280_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12583620_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFEaGxMMmczTVM4eE5URXpPRGt5TnpZd056Z3pPQzh4TURJMFh6RXlOVGd6TmpJd1gwUkZMbXB3Wnd8ZjFlYmY5NGY3YWE4NWZjNDY0Mjg4ZWRiZjRlZWViYjNjMzI5ZDBlZjVmYmJlZTAzNjZlYjM1M2JmODYyYzMyZA","altText":"1024_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12583620_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgxN3xpbWFnZS9qcGVnfGFHWXdMMmcyTUM4eE5URXpPRGt5TnpFME9UQTROaTgzTmpoZk1USTFPRE0yTWpCZlJFVXVhbkJufDBjMWM0NTM4MWMyNDY4M2MxNjVhM2QxMDY1N2M3ZDk2NTYwYjQ3YmZmMWJmNmIyZGZlMDRiZjdkMjE1ODFhZTU","altText":"768_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12583620_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0NHxpbWFnZS9qcGVnfGFHTXlMMmcyTkM4eE5URXpPRGt5TnpJNE1ERTFPQzgwT0RCZk1USTFPRE0yTWpCZlJFVXVhbkJufDQ0YjQzMzcwZTU0NWZhOGRlZTM0ZjBhNTllZmIwOWNlZTE0ODAzNDViMWZhYmJhOTY4YmQzNTE3MzQxNGJhNWU","altText":"480_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12583620_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3fGltYWdlL2pwZWd8YUdReEwyZzJZUzh4TlRFek9Ea3lOelF4TVRJek1DOHlNREJmTVRJMU9ETTJNakJmUkVVdWFuQm58YjYxOWZhYTdmZjc4ZmMzYzA3ZDQ1ZjZkNWYwMzBjNmQxZmIyZWM3ZWIxZjRlYTI0ZDMzNGJhMzc1NmFlNThkMw","altText":"200_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12583620_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12583620-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQxfGltYWdlL2pwZWd8YURWbEwyZzNPQzh4TlRFek9Ea3lOemd3TkRRME5pOHhNakJmTVRJMU9ETTJNakJmUkVVdWFuQm58OTkwNTMxMmJiNWM3MzhjNDQ2N2Y3OWNhYTZmN2ZiOGViMjY4OTBkYzdiYjA1Mjc2NjU2MTI0Mzk2OWE1OTUyNg","altText":"120_12583620_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12583620_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTU3NjZ8aW1hZ2UvanBlZ3xhR05pTDJnM055OHhOVEE1TnpJeE1qWXdNRE0xTUF8OGMzZGFmMTk4NGI1YjMzYmY0ODhjZDVhN2YwMzhkZThlN2I4OTY0Y2YxMGVmNDFkM2M5ZmJkNGIxNmI3ZjM2Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12583620_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFEWTRMMmd3WkM4eE5UQTJPRFExTVRjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ODlkNDE3ZTAwOGExMTlmMjFiY2JhMTI5OTEzOTRiZWM5NGVmMDA0NjY5NmU1YmEyMDJjNWM4MmM5NWJjZDQwNQ","altText":"2000_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFESTNMMmd4TVM4eE5UQTJPRFExTVRnNU56TTNOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZWUyOTAwNGRhMzdkZGNlMzVhZjE4Njk5ZmIyMmFmYzRhYzk3ZmE1Njg1YjI2YTc2ZGZiZTNhNDFiZDlkZjkyMA","altText":"1440_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFHVXlMMmcxWlM4eE5UQTJPRFExTWpBeU9EUTBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8OTZkNGEzYzZkNTVjZWJkOWFhMmZmYzY0OWFmNTU5MjlkZDIwMzc1NGIwMGJlZDJhMmZkNWE0M2Q3OWM2NGVlYw","altText":"1280_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI5OHxpbWFnZS9qcGVnfGFHRXpMMmcxWmk4eE5UQTJPRFExTWpBNU16azRNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalF5Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDliNTYzNTAwNzYzMDdlNzU4ZjA1OTgzYjViNTc4NGNmZTA2MTI4MTMzZTc0MDY4YTk0YWM0MTQxOTQ4NmU3YQ","altText":"1024_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2NnxpbWFnZS9qcGVnfGFEY3lMMmcyT1M4eE5UQTJPRFExTWpNMU5qRXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOREptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzNjA2MDRmMDE3ODE2ZDE2YmU5MzIyNmE3NTJkNTY4NmI4N2JiY2NiMmJmYWY0NmJjODNhYzNjNDY3OWIxY2Mx","altText":"768_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExM3xpbWFnZS9qcGVnfGFEUXdMMmczTXk4eE5UQTJPRFExTWpZeE9ESTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOREptWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZmJlMzU4MTc2MTI4ZTI3OTgyOWI3ZDBmYWE5YWU5ZjcwZjJiZmIxYWZhMmM3YTRlNmQ1ZWNkNTI0OTY3ZjZm","altText":"480_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUwfGltYWdlL2pwZWd8YURFd0wyZzNZUzh4TlRBMk9EUTFNamd4TkRnM09DOHlNREJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU2YjQ3MmVjNTcxNzA3NjJkMWY4YmNmMmI2OTE2Y2U2ZDFiZjRiNDAzMjRjOWY1NTk3NTM4MTU0MjQ0ODgxYzQ","altText":"200_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000242fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMyfGltYWdlL2pwZWd8YUdSaUwyaGtOaTh4TlRBMk9EUTFNelEzTURJek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5ESm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGZjYjc3ZjlkNDdiZGRjYTMyZGVjYzliMmY0ZjE2YjgwOGYyYjlhMTRjZGU3ZjFmMThiYWI2ZjA1ZTgwNWM0ZDI","altText":"120_0200000d000242fc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000242fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzkzMjh8aW1hZ2UvanBlZ3xhR1kxTDJnd05pOHhOVEEyT0RRMU1URTNOalEzT0F8MTNjYWI4N2M5ZjE4NDM4M2RmMTc4MmNmZTYyZjMxNjliOTBkZGYwY2NiNTgxNjdhYjc4OWE0NWIwZTBiZWYxMw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000242fc000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"218-506/000-604","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-506_000-604","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["218-506/000-604","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454471941","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":70.0,"numberPackageUnits":280.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.54 mm; 6-pole; CAGE CLAMP®; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51186356","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}