[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"218-508","name":"PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.54 mm; 8-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-508","description":"<h2>PCB terminal block, 218 Series, slider</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 218-508). You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 6 A. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 21.82 x 10.9 x 13 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It features one level and eight clamping points that you can use to connect eight potentials / 8 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A slider is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at a 40° angle.. The solder pins measure 0.5 x 0.75 mm in cross-section and 2.8 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3MTR8aW1hZ2UvanBlZ3xhR1EwTDJoaVl5OHhOVEEyTXpjMU9UVXhPVGMzTkF8OTc5YzA0OWU2OTNhMTE1ZGZlYzk0MWVjZWYzNzQxYWMzNDg3OTIwZWIzODJiOTRiNDlhNzA0YmFhN2Q0MjViNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFESXhMMmcxTkM4eE5UQTJNemMyTURNek9EazNOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRiODliMDE0ZGRkMTk3MjE5NjI5YjkzNTNiYTc1M2NhMWJhZjM5MWZmODk2YmVkYjAzOGRkMmVkYjhhZDMwZA","altText":"1440_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEUTVMMmcxWWk4eE5UQTJNemMyTURVMk9ETTFNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZGFhYmEzYjA1NDIwOTRkMDc3YmExOGM5Yzk1N2NlZmI5NGUxYzJmNTYxOTY4ZmM3YTZjZGUwM2YxMzdmMzBmZA","altText":"1280_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHSXhMMmcxWlM4eE5UQTJNemMyTURZMk5qWTFOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5ZDk0ZjI0MjU5Yjk3NTkzNzY1MWI2ZTk1ZDM2OTMyYzMxMzBlYzUzOWFlM2I2ZjNkNjA1MWM4YWZkNWFjNA","altText":"1024_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEY3dMMmcyTWk4eE5UQTJNemMyTURjNU56Y3lOaTgzTmpoZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w3NzExMzIyZjZmZjk3NThlODA0YTgwYTI5ZTE4YWU5MTIxNDZhNTdhYmU5YTdmMmFiM2I5MDQ3YmMyODkzNzRl","altText":"768_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI1NXxpbWFnZS9qcGVnfGFEUXdMMmcyT1M4eE5UQTJNemMyTURrNU5ETXpOQzgwT0RCZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4Njk0OTlkNjJkNTEzNjNhZGFlMGEyYmNiMTI4MTcxMmExNjc5ZTNkMzgzY2IyODQ4N2M5ODM0MmQ3OTc4OTAz","altText":"480_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUzfGltYWdlL2pwZWd8YURVNUwyaGpZaTh4TlRBMk16YzJNVGN4TlRJek1DOHhNakJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGFlZWNjYWQ1YThmNzZjNzFjM2E3ZGYyYjNiYzg2Y2Y2Mjg1ZGRlNmM1ODZmNmY4YjYyNDFkMjM4NjgyNWVhZTY","altText":"120_020000080000cab6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFESXhMMmcxTkM4eE5UQTJNemMyTURNek9EazNOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRiODliMDE0ZGRkMTk3MjE5NjI5YjkzNTNiYTc1M2NhMWJhZjM5MWZmODk2YmVkYjAzOGRkMmVkYjhhZDMwZA","altText":"1440_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEUTVMMmcxWWk4eE5UQTJNemMyTURVMk9ETTFNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZGFhYmEzYjA1NDIwOTRkMDc3YmExOGM5Yzk1N2NlZmI5NGUxYzJmNTYxOTY4ZmM3YTZjZGUwM2YxMzdmMzBmZA","altText":"1280_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHSXhMMmcxWlM4eE5UQTJNemMyTURZMk5qWTFOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5ZDk0ZjI0MjU5Yjk3NTkzNzY1MWI2ZTk1ZDM2OTMyYzMxMzBlYzUzOWFlM2I2ZjNkNjA1MWM4YWZkNWFjNA","altText":"1024_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEY3dMMmcyTWk4eE5UQTJNemMyTURjNU56Y3lOaTgzTmpoZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w3NzExMzIyZjZmZjk3NThlODA0YTgwYTI5ZTE4YWU5MTIxNDZhNTdhYmU5YTdmMmFiM2I5MDQ3YmMyODkzNzRl","altText":"768_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI1NXxpbWFnZS9qcGVnfGFEUXdMMmcyT1M4eE5UQTJNemMyTURrNU5ETXpOQzgwT0RCZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4Njk0OTlkNjJkNTEzNjNhZGFlMGEyYmNiMTI4MTcxMmExNjc5ZTNkMzgzY2IyODQ4N2M5ODM0MmQ3OTc4OTAz","altText":"480_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUzfGltYWdlL2pwZWd8YURVNUwyaGpZaTh4TlRBMk16YzJNVGN4TlRJek1DOHhNakJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGFlZWNjYWQ1YThmNzZjNzFjM2E3ZGYyYjNiYzg2Y2Y2Mjg1ZGRlNmM1ODZmNmY4YjYyNDFkMjM4NjgyNWVhZTY","altText":"120_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3MTR8aW1hZ2UvanBlZ3xhR1EwTDJoaVl5OHhOVEEyTXpjMU9UVXhPVGMzTkF8OTc5YzA0OWU2OTNhMTE1ZGZlYzk0MWVjZWYzNzQxYWMzNDg3OTIwZWIzODJiOTRiNDlhNzA0YmFhN2Q0MjViNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFEbGxMMmd6TWk4eE5UQTRNVEl4TWpJME9EQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8NDU1YmE1ODIxYzY0OWExNmNiZGNhODg0NzFmMGRiODY3YjU3M2FlZDVmNjAxMmQ0YmIyNWM2MjAyN2QzNGJkMw","altText":"1440_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFEQm1MMmd5T0M4eE5UQTRNVEl4TWpVM05UYzNOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8ZGQ0ZjQ5OGIyYzEzY2NkOWViOGNmMDNkYWFiMzZlNDBiMTk3YzI1YWE0Zjc2NGY1YTY2YjEzMzRjOTc1YzBhMA","altText":"1280_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFETmxMMmd5TVM4eE5UQTRNVEl4TWpjM01qTTRNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2RhZmI3OTFiMzE5MjBmNDk5ZTQyOWZiOTYxOWQ4MzQyZjU2YjcwN2MwODM0MWVjMmFhNTZjMzhkYTc1N2RhOQ","altText":"1024_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY3NXxpbWFnZS9qcGVnfGFEUmpMMmd6TXk4eE5UQTRNVEl4TXpFd01EQTJNaTgzTmpoZk1ESXdNREF3TUdJd01EQXdZemN6WXpBd01ETXdNR0kyWDBSRkxtcHdad3xkNGQ1NGI2ZTk1ODgzMjkwZTQzY2JiZjkyZGVkM2VmODU3NTNmOWQ5NTVhZDk2MzFiNzdjY2Y4OTAyMGU4ODRj","altText":"768_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyN3xpbWFnZS9qcGVnfGFHTmhMMmd6WVM4eE5UQTRNVEl4TXpNMk1qSXdOaTgwT0RCZk1ESXdNREF3TUdJd01EQXdZemN6WXpBd01ETXdNR0kyWDBSRkxtcHdad3wyNGM5NjI4Y2RjN2JlZGMwZDEyMDNmM2UwODA0NjNkNzg0YTljN2YwNzEzZTNiNjkyMjQ4NDA5ZDc1NGVhYWU5","altText":"480_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQxfGltYWdlL2pwZWd8YUdNd0wyZzBZaTh4TlRBNE1USXhNemcxTXpjeU5pOHhNakJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGFhMzUxMDQ0YjIyMWM1ZTkxYTEzNzJiODM4NDc5ZDgzMGRkMjE3MTA3Y2NhMzNhNjQ2NDI5NzRkNDJmNTdhMTM","altText":"120_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg3OTV8aW1hZ2UvanBlZ3xhREExTDJoaE15OHhOVEE0TVRJeE1UQTJPRFEwTmd8YmQ3ZTcxZTNlNGIwYTc0YTJhYmIwYTdjNGRkMzkwNzJmZDA5YzMwNDFmMGJlYjYzMWJlMGJhYjFlOWU5ZDJlMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHTmpMMmcxTUM4eE5UQTJNemMyTURJME1EWTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmZkNzA1MTMyNTI4ZDNkZGY5ZjAwYjRhNWNmZjhkNzFiNjZiNzIxNmZlMjc2NWQwMTE2NzI0MmE1NzcwZWU0YQ","altText":"2000_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFESXhMMmcxTkM4eE5UQTJNemMyTURNek9EazNOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjRiODliMDE0ZGRkMTk3MjE5NjI5YjkzNTNiYTc1M2NhMWJhZjM5MWZmODk2YmVkYjAzOGRkMmVkYjhhZDMwZA","altText":"1440_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEUTVMMmcxWWk4eE5UQTJNemMyTURVMk9ETTFNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8ZGFhYmEzYjA1NDIwOTRkMDc3YmExOGM5Yzk1N2NlZmI5NGUxYzJmNTYxOTY4ZmM3YTZjZGUwM2YxMzdmMzBmZA","altText":"1280_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFHSXhMMmcxWlM4eE5UQTJNemMyTURZMk5qWTFOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNR05oWWpZd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5ZDk0ZjI0MjU5Yjk3NTkzNzY1MWI2ZTk1ZDM2OTMyYzMxMzBlYzUzOWFlM2I2ZjNkNjA1MWM4YWZkNWFjNA","altText":"1024_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM1NnxpbWFnZS9qcGVnfGFEY3dMMmcyTWk4eE5UQTJNemMyTURjNU56Y3lOaTgzTmpoZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w3NzExMzIyZjZmZjk3NThlODA0YTgwYTI5ZTE4YWU5MTIxNDZhNTdhYmU5YTdmMmFiM2I5MDQ3YmMyODkzNzRl","altText":"768_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI1NXxpbWFnZS9qcGVnfGFEUXdMMmcyT1M4eE5UQTJNemMyTURrNU5ETXpOQzgwT0RCZk1ESXdNREF3TURnd01EQXdZMkZpTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4Njk0OTlkNjJkNTEzNjNhZGFlMGEyYmNiMTI4MTcxMmExNjc5ZTNkMzgzY2IyODQ4N2M5ODM0MmQ3OTc4OTAz","altText":"480_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdWaEwyaGlNeTh4TlRBMk16YzJNVEExT1RnM01DOHlNREJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGUwOWI4OTAxM2Q1YzU5MzI0MTUzMWJhOWE2ZTNkZjU0MDRmNGZkYWUyOGYyMDJhZTBmNmM1MDI3ODFjM2NmZjc","altText":"200_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000080000cab6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUzfGltYWdlL2pwZWd8YURVNUwyaGpZaTh4TlRBMk16YzJNVGN4TlRJek1DOHhNakJmTURJd01EQXdNRGd3TURBd1kyRmlOakF3TURJd01HSTJYMFJGTG1wd1p3fGFlZWNjYWQ1YThmNzZjNzFjM2E3ZGYyYjNiYzg2Y2Y2Mjg1ZGRlNmM1ODZmNmY4YjYyNDFkMjM4NjgyNWVhZTY","altText":"120_020000080000cab6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3MTR8aW1hZ2UvanBlZ3xhR1EwTDJoaVl5OHhOVEEyTXpjMU9UVXhPVGMzTkF8OTc5YzA0OWU2OTNhMTE1ZGZlYzk0MWVjZWYzNzQxYWMzNDg3OTIwZWIzODJiOTRiNDlhNzA0YmFhN2Q0MjViNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000080000cab6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEaGxMMmd3T0M4eE5UQTNNVEUxTURjek5UTTVNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NWViNzk4OGVhYzgyZjQ3Y2M0MmI2MWExMTkwMDY3ZDM4Yzk1MGQ0NmRlMjM5Y2NlZmI4ZWQ3N2VlMmY0NmNkZA","altText":"2000_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHTm1MMmd3TkM4eE5UQTNNVEUxTURnMk5qUTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8MDNmYTU3ODk3ODE5YTdmMWYxNjNlNzIwZGE1ZTU3NGU5MzExZjM4YWIyZTI0OWQzMTAzYTBkZjNkYmNmNzE2Nw","altText":"1440_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFERXdMMmd3TVM4eE5UQTNNVEUxTURrNU56VXpOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTQ4OTI3MjBkZTdkZDkwZGQzY2ZiZmI3ZDgzMjM2ZDEyMmIyZTY2MGM0YWY5ZmVhZTczNzVmMTk1MTc4NjdmNg","altText":"1280_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFHRmhMMmcwWXk4eE5UQTNNVEUxTVRFeU9EWXdOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVV3WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2FjNTQzMTgzOTJmNTc2YzZlYWRjODA0Y2VhYWMxNzYwY2YyMWVlZGUzOWU4ZjAyYjMzZWNhZGIzYmFiYmVlMA","altText":"1024_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDY3NnxpbWFnZS9qcGVnfGFEWmlMMmcwWkM4eE5UQTNNVEUxTVRFNU5ERTBNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhNjY4MjBhMGY1NTQ2YjdmOThjZjgzYTBmNTZiMjA3YjU3MTI1ZDQ4NTUxNjE5OWY2NzQ5YWQxNDI4NjMwMzVl","altText":"768_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzM0M3xpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTNNVEUxTVRRMU5qSTROaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVEJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwMWZhMjdkZGFkMTEzNmQ1MDdkZjQ5ZGQ1YWMzMWZiM2FhZGEwYmExZjBmZGQ1YjlhOWNlYjczYmMxNTg2ZjM1","altText":"480_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURjeUwyZzJNUzh4TlRBM01URTFNVGMxTVRFNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGNmNzQ0MzM4ZGQzNGQwYWU3NDg0NDUxY2FkNTY2OTRmYmM5ZjU3NjNiY2M2NmYxYTQ4ODZjNTY5MjMzOTM2ODE","altText":"200_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e0e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTczfGltYWdlL2pwZWd8YURjNUwyaGpNQzh4TlRBM01URTFNalF3TmpVMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUQmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI1NzdjYmQxNGRlZTBiYjFkNjhlN2I5YTJkNzQ5OTljMGNjZDZhMTQ1MWI3YzkzZGRkNzRhYjVlNjEwZTI5ZDQ","altText":"120_0200000f0002e0e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTYwMDN8aW1hZ2UvanBlZ3xhREZpTDJneE5pOHhOVEEzTVRFMU1ETTBNakUzTkF8YzlhYjM5MzUzZGQwMDkwYmQzOTkwM2EzNTgxYzVjZDJmMTFhZDJmMzIxZjkwNDM1MmRjOTc4NWZlYTNiYTJiMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e0e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFERTRMMmc0TkM4eE5UQTRNVEl4TVRrNE5UazFNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2FlNzYxNmRjNjI1MTQzNjI2YjE0ZjI1ZjNjMDc1Zjc1Y2IzMzc5ODQ4ODAyNzFkZjcwOTY5Yzg4N2U5MmEzMw","altText":"2000_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFEbGxMMmd6TWk4eE5UQTRNVEl4TWpJME9EQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8NDU1YmE1ODIxYzY0OWExNmNiZGNhODg0NzFmMGRiODY3YjU3M2FlZDVmNjAxMmQ0YmIyNWM2MjAyN2QzNGJkMw","altText":"1440_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFEQm1MMmd5T0M4eE5UQTRNVEl4TWpVM05UYzNOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8ZGQ0ZjQ5OGIyYzEzY2NkOWViOGNmMDNkYWFiMzZlNDBiMTk3YzI1YWE0Zjc2NGY1YTY2YjEzMzRjOTc1YzBhMA","altText":"1280_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM5OXxpbWFnZS9qcGVnfGFETmxMMmd5TVM4eE5UQTRNVEl4TWpjM01qTTRNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNR00zTTJNd01EQXpNREJpTmw5RVJTNXFjR2N8Y2RhZmI3OTFiMzE5MjBmNDk5ZTQyOWZiOTYxOWQ4MzQyZjU2YjcwN2MwODM0MWVjMmFhNTZjMzhkYTc1N2RhOQ","altText":"1024_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY3NXxpbWFnZS9qcGVnfGFEUmpMMmd6TXk4eE5UQTRNVEl4TXpFd01EQTJNaTgzTmpoZk1ESXdNREF3TUdJd01EQXdZemN6WXpBd01ETXdNR0kyWDBSRkxtcHdad3xkNGQ1NGI2ZTk1ODgzMjkwZTQzY2JiZjkyZGVkM2VmODU3NTNmOWQ5NTVhZDk2MzFiNzdjY2Y4OTAyMGU4ODRj","altText":"768_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyN3xpbWFnZS9qcGVnfGFHTmhMMmd6WVM4eE5UQTRNVEl4TXpNMk1qSXdOaTgwT0RCZk1ESXdNREF3TUdJd01EQXdZemN6WXpBd01ETXdNR0kyWDBSRkxtcHdad3wyNGM5NjI4Y2RjN2JlZGMwZDEyMDNmM2UwODA0NjNkNzg0YTljN2YwNzEzZTNiNjkyMjQ4NDA5ZDc1NGVhYWU5","altText":"480_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURNd0wyZzBNUzh4TlRBNE1USXhNelV5TmpBME5pOHlNREJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGQ4ZGY2ZjdhMzM0MThkOTg2MmM3ZTBlOWJiMmQ3YzEwNTJlZjNkYmIwMzIyOGZkNzI5ZmI5YjQ1ZTI0ZWI3ZjE","altText":"200_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0000c73c000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQxfGltYWdlL2pwZWd8YUdNd0wyZzBZaTh4TlRBNE1USXhNemcxTXpjeU5pOHhNakJmTURJd01EQXdNR0l3TURBd1l6Y3pZekF3TURNd01HSTJYMFJGTG1wd1p3fGFhMzUxMDQ0YjIyMWM1ZTkxYTEzNzJiODM4NDc5ZDgzMGRkMjE3MTA3Y2NhMzNhNjQ2NDI5NzRkNDJmNTdhMTM","altText":"120_0200000b0000c73c000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0000c73c000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg3OTV8aW1hZ2UvanBlZ3xhREExTDJoaE15OHhOVEE0TVRJeE1UQTJPRFEwTmd8YmQ3ZTcxZTNlNGIwYTc0YTJhYmIwYTdjNGRkMzkwNzJmZDA5YzMwNDFmMGJlYjYzMWJlMGJhYjFlOWU5ZDJlMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>A groove at the back of the terminal strip indicates the 2.54 mm pin spacing (red circle).","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0000c73c000300b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"218-508","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/218-508","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","218-508"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918878425","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":55.0,"numberPackageUnits":220.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; Locking slides; 0.5 mm²; Pin spacing 2.54 mm; 8-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51150182","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}