TOPJOB® S
Item no. 2201-1303
3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; red
![120_11433422_DE 120_11433422_DE](/medias/120-11433422-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY2OHxpbWFnZS9qcGVnfGFEY3hMMmhoTmk4eE16azBOalkzTmpFNE16QTNNQzh4TWpCZk1URTBNek0wTWpKZlJFVXVhbkJufGNhNDcyMDNjYTRiMTIwOWY5NTcxZDg4MmIxMmU4OWZhYWUxYzUzYzg5ZWFiYThhYTcwNDBmY2NmMjk5MTI2YmI)
![120_11433414_DE 120_11433414_DE](/medias/120-11433414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIwM3xpbWFnZS9qcGVnfGFEQXdMMmczTlM4eE16azBOalkzT0RZM016UXpPQzh4TWpCZk1URTBNek0wTVRSZlJFVXVhbkJufDFkM2IyMDhmMmJmM2UxNjMxMDkzYjk2YWNkNWNkMGU5N2Y1ODVhMjA1OTk0Mjg1MzJmZjg2NTU4ZmVkNGU0MDM)
![120_11433499_DE 120_11433499_DE](/medias/120-11433499-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU4fGltYWdlL2pwZWd8YURRMEwyZ3hOUzh4TXprME5qWTJOamMwTlRnNE5pOHhNakJmTVRFME16TTBPVGxmUkVVdWFuQm58MTY0MTAxZjU5MzRkZTVmNTM3NzU3YTFiZDQ0ZGE0ZTBlNDU5MjQ5YTFlOWMxNTM2ZTBlYzY0NTJhYzllOTE0MA)
![120_020000190002d957000100b6_DE 120_020000190002d957000100b6_DE](/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzZ8aW1hZ2UvanBlZ3xhREpqTDJoaU5pOHhNakkyTkRnMk1qQXlNemN4TUM4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NTg0YzViNDc5MTI3ZDQzY2NhNGFmODFkOWI2YjY2NDA5ZjJhMmUzYTBmOWFiMDFkODdhNzQ0MzkzZDA4MzU5NQ)
Item no. 2201-1303
3-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2201-1303
3-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request