TOPJOB® S
Item no. 2202-2217
Double-deck terminal block; Ground conductor/through terminal block; with push-button; 2.5 mm²; PE/N; suitable for Ex e II applications; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_11327161_DE 120_11327161_DE](/medias/120-11327161-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk2NHxpbWFnZS9qcGVnfGFEVTBMMmd6T1M4eE5EQTBNemMwT1RJNE5Ua3hPQzh4TWpCZk1URXpNamN4TmpGZlJFVXVhbkJufDZiZDk3MGIyYmY1NGY1Mzk0ZTA4NmMwZjMxOTQ3NzhhZDRkNGIzNjQ1OWM1NTM4OWRmYzRhYjFmNGJmOGU4ZmE)
![120_11327154_DE 120_11327154_DE](/medias/120-11327154-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA3N3xpbWFnZS9qcGVnfGFHSmpMMmd6T1M4eE5EQTBNemd4TmpjNE56azVPQzh4TWpCZk1URXpNamN4TlRSZlJFVXVhbkJufDRmNzM1MDU2ZjExM2FjOWI5YzhjMThiNDQ5NjhjZTYxNGNlYzU1NmYzYzc1NWZjOTUwYWEyZjcyZjQwZTdhYjQ)
![120_11340873_DE 120_11340873_DE](/medias/120-11340873-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURGbEwyaGhaQzh4TXprek16RXdNalE1TnpneU1pOHhNakJmTVRFek5EQTROek5mUkVVdWFuQm58ZGRkYzFiNGYzNDRiZmY1ODM3NWE4YTMzYzM5MWY5MjAzZDdhZmY1ZDI2YWM2NDA1ZmNmNDQzZTJjZTNmMjkwNQ)
![120_020000190002e769000100b6_DE 120_020000190002e769000100b6_DE](/medias/120-020000190002e769000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTZ8aW1hZ2UvanBlZ3xhR1E0TDJnME9TOHhNalUzTVRVMU1UWTJNakV4TUM4eE1qQmZNREl3TURBd01Ua3dNREF5WlRjMk9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjM3NzIwZWFjZmQzNGFhNDFiMjk3NjYzODNjYmI1MjcxYjJhZTMxYzhkM2I3MWIxMWMxODBmZTAwOTE3MjRlMQ)
Item no. 2202-2217
Double-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2202-2217
Double-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request