TOPJOB® S
Item no. 2204-1401/000-053
4-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; dark gray-yellow
![120_11951332_DE 120_11951332_DE](/medias/120-11951332-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg2N3xpbWFnZS9qcGVnfGFHWXlMMmczWXk4eE5ERTJOVGszTlRFM01URXdNaTh4TWpCZk1URTVOVEV6TXpKZlJFVXVhbkJufDMwOTk1YjA5MGYzMTJiMGI2OGRlZDNlYWEyN2FjNjE5ZWE2YWZlNTNlMGJhZGNiNjFmZjc3ZjdhNTZhYTJkNjk)
![120_11951326_DE 120_11951326_DE](/medias/120-11951326-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0N3xpbWFnZS9qcGVnfGFETXhMMmhpT1M4eE5ERTJOakUxTWpBMU1qYzJOaTh4TWpCZk1URTVOVEV6TWpaZlJFVXVhbkJufGRjOGRjYWNmMDdjOGM5ZGMwN2ZlOWUzN2I0NjU1Njg5Nzk5YmY1OWVhMDRhMjQxYjYwZGJkMzUwZjU4OGYwZjE)
![120_11986351_DE 120_11986351_DE](/medias/120-11986351-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA0fGltYWdlL2pwZWd8YURnMEwyZ3pNQzh4TkRFMk5qRTFPRFEzTlRJNU5DOHhNakJmTVRFNU9EWXpOVEZmUkVVdWFuQm58MWU1ZDViYmQxNjM0YjRkZDI4ZmQ3OTliODU4NTEyZTQyMGYxZDM1YTIyYTIyMjQ4MDNkNjFmMDUyMzYwYjRjNw)
![120_020000190002deca000100b6_DE 120_020000190002deca000100b6_DE](/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjB8aW1hZ2UvanBlZ3xhR1V3TDJnM05TOHhNalUzTVRnNE9ESTFOVEF3Tmk4eE1qQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmQwMzE5NDVhMmEzNDU4ZWIxZjhiNDRkOGVmOGE1NzIxYzA3NGRkZTkxMGY5ZDdmMGM0MTgwMDdiN2RjYmJiZA)
Item no. 2204-1401/000-053
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2204-1401/000-053
4-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request