TOPJOB® S
Item no. 2206-1201/000-053
New
2-conductor through terminal block; with push-button; 6 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; dark gray-yellow
![120_11951340_DE 120_11951340_DE](/medias/120-11951340-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY2fGltYWdlL2pwZWd8YURCbUwyZ3pNQzh4TkRVNU5UVTBNRGMzT1RBek9DOHhNakJmTVRFNU5URXpOREJmUkVVdWFuQm58NjgyYmUzYjRjODhkNWU0Nzk1NDE4OGJhN2JiODQ1MGY2YTU3ZTAzMmQ5OTE4OTBmYTBhZDFlY2E1YjdlODBiNA)
![120_11951334_DE 120_11951334_DE](/medias/120-11951334-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE0fGltYWdlL2pwZWd8YURNNEwyaG1NaTh4TkRNNE1qTXdPRGt4TnpJM09DOHhNakJmTVRFNU5URXpNelJmUkVVdWFuQm58ZTA4NTc0NjgyYTE4YzU0ZWM5YjIxZDBlOWQ5MzY1OTYxYzg3ODYzNWYwM2U1M2YyNmFlOWM4ZWU4NmUwODlmOQ)
![120_11986354_DE 120_11986354_DE](/medias/120-11986354-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA1fGltYWdlL2pwZWd8YURrNUwyZzFaQzh4TkRNNE1qTXpOREl4TkRFM05DOHhNakJmTVRFNU9EWXpOVFJmUkVVdWFuQm58NzQ1YWFiODg2MTdiMDM1MGUzM2RjYzRlNWUyNmEwZTUxN2Y1NDk2YTAyOTI0MzY0ZjllZjYwNDYwY2JjNDgyOA)
![120_020000190002d837000100b6_DE 120_020000190002d837000100b6_DE](/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhR0prTDJoa05pOHhNalUzTVRrMU56YzRPRGN3TWk4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjY1YzUzOGFkYTgxODA0ZjI0ZWVkMzMyZGVjNWYzNTY3NzIzYWNkOGMxZDNiOTc2ZGZhNzczODg2ZjA0YmIzMg)
Item no. 2206-1201/000-053
New
2-conductor through terminal block
New
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2206-1201/000-053
New
2-conductor through terminal block
New
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request