TOPJOB® S
Item no. 2206-1621
2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 30 mm miniature metric fuse; with push-button; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
![120_7946733_DE 120_7946733_DE](/medias/120-7946733-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAxfGltYWdlL2pwZWd8YURrMkwyZzNNeTh4TXpVek1UWTJNRFExTVRnM01DOHhNakJmTnprME5qY3pNMTlFUlM1cWNHY3xlYWJhNTk1YzkzZGQ5OTAxODk4MzdiN2Y2MTcwMjk4OTE0YTYyMDMzMWExOGM3NDRkYTg4ZDYzMWJiODVmNjJj)
![120_8924306_DE 120_8924306_DE](/medias/120-8924306-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA2fGltYWdlL2pwZWd8YURGa0wyZzVaQzh4TXpjNU9USTJOakE1TVRBek9DOHhNakJmT0RreU5ETXdObDlFUlM1cWNHY3w3NGMxNTI3ZDFlZGYwNTRiYWUxMjBmYzNjMGNlZTYzNWIzYmFjNjY4OGNmYjEyODRkNDc1ZGUzZmI4OWRhZDAy)
![120_7946741_DE 120_7946741_DE](/medias/120-7946741-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA0fGltYWdlL2pwZWd8YUdNNUwyZzNZUzh4TXpRMU1UUTJOVFV5TXpJek1DOHhNakJmTnprME5qYzBNVjlFUlM1cWNHY3xjNmE3MjhlZGEwNmI3YzUwMGNmNGFiZjgzNjA3MTM2ODA2NjZhOGNhYzY1MTY5YWIxNDNkMmVmOWM1YzY5ZDEw)
![120_0200000c0003a4ba000100b6_DE 120_0200000c0003a4ba000100b6_DE](/medias/120-0200000c0003a4ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjUwfGltYWdlL2pwZWd8YURreUwyaGtOUzh4TWpJMk5EYzFNamN3T1RZMk1pOHhNakJmTURJd01EQXdNR013TURBellUUmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkZGIyNDY5MzlhMmQ1Y2EwYTY0MWEyZWMxN2ViNzEyZDE2OWYyOWFmZTczODJkMmRlNTE4NDE0YTdiMTI0YTM)
Item no. 2206-1621
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2206-1621
2-conductor fuse terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request