Item no. 221-2401
Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
![120_2759302_DE 120_2759302_DE](/medias/120-2759302-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI0fGltYWdlL2pwZWd8YURNMEwyaGhPQzh4TkRBd01UWTNPRFU0TVRjNU1DOHhNakJmTWpjMU9UTXdNbDlFUlM1cWNHY3xjMmFhYjVkYzRiOWVlNjU5NjU5MmE5MzNjZjZhMjFmYzljYzQ5OTkzODQzMzBiN2NlY2YxMTlkMGYzMjRmZjFh)
![120_2759319_DE 120_2759319_DE](/medias/120-2759319-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI1fGltYWdlL2pwZWd8YURJM0wyZ3hNaTh4TkRVMU56azROek0zTXpBNE5pOHhNakJmTWpjMU9UTXhPVjlFUlM1cWNHY3xjMWNmYjQ0NzA5YzQyNGJlYjA0YjMyYTAwOWNmNDA3MmYxM2I1Y2E2ZTIyZDEzNzM2ODU5MTY0ZjIwMTdmZDVj)
![120_2759318_DE 120_2759318_DE](/medias/120-2759318-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURVNUwyaGpZaTh4TkRVMU56Z3dPREE1T1RNMU9DOHhNakJmTWpjMU9UTXhPRjlFUlM1cWNHY3w2N2I4OTNjYTJlZThkZGFiYjEwNTQ1YmE0OTdkMmM1NjBkOTliMjE3OWMxMjNiZWZhZWNlNzYxZDgxNWFlODU1)
![120_2759317_DE 120_2759317_DE](/medias/120-2759317-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM4fGltYWdlL2pwZWd8YURFNUwyZzNNUzh4TkRVMU56ZzVOREF4TnpBMU5DOHhNakJmTWpjMU9UTXhOMTlFUlM1cWNHY3wwOTE1YzQ2MmIyNTA0MTUzNDI3N2YyYTg0YmUyZmVjM2IzMDI4NzVjMDk3MzU4Mjk1YmM1NjkxYWZkMzQ3YzUw)
![120_2759311_DE 120_2759311_DE](/medias/120-2759311-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TkRVMU56a3dPRFV6TXpJM09DOHhNakJmTWpjMU9UTXhNVjlFUlM1cWNHY3w2NmVmNzQyMmJhYWQ1YjU5NmE0YWM3NmJkNjU1YjA5ZDU3NzdhYjdmYzk1NjIyY2FkZmI0OTc5OGUzN2QwOGY2)
![120_5546016_DE 120_5546016_DE](/medias/120-5546016-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3fGltYWdlL2pwZWd8YURka0wyaGtaaTh4TXpJMU1ERTFNakUyT1RVd01pOHhNakJmTlRVME5qQXhObDlFUlM1cWNHY3w5MmUwMTRlOTAxYjczOTA4MTZkMTczMGQ3MDE3MGVhNzU3YjVkMTMyYjRlNWFmZWE2MGRkNTZkNDAyOGYzMTk3)
Item no. 221-2401
Inline splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 221-2401
Inline splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request