Item no. 221-2411
Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
![120_2759304_DE 120_2759304_DE](/medias/120-2759304-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgzfGltYWdlL2pwZWd8YURNeEwyZzBOQzh4TkRBMk1qVTJOVEF6TVRrMk5pOHhNakJmTWpjMU9UTXdORjlFUlM1cWNHY3wzZjA3Y2Y5ZWRkODExYmQ1NmZjNzA3ZTI3MzAyYmE0Mjg1ZjMwYzg1MjMzY2JmYTgxNGQxZTU0YmNmYjc0ZjAy)
![120_2759316_DE 120_2759316_DE](/medias/120-2759316-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM1fGltYWdlL2pwZWd8YURBd0wyaGpOeTh4TkRVMU56ZzJNak0yTXpFMk5pOHhNakJmTWpjMU9UTXhObDlFUlM1cWNHY3xjYTJhOTRiMzJmMWE3Mjc3NWU5MjVkMGU0NTY3NjdkZTg1MTAzMzVjNzlhODhiN2RiNDVlNzBiZjZhYzgzZTc0)
![120_2759315_DE 120_2759315_DE](/medias/120-2759315-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIwfGltYWdlL2pwZWd8YUdVNUwyZzRPUzh4TkRVMU9EQTRNakUzTURreE1DOHhNakJmTWpjMU9UTXhOVjlFUlM1cWNHY3xmNmM1ZDhkMmIwYzUzNjYyNDdhZjk2OWI5NjI5NDFlYjczNjcwMzg2NzBhNmY4NjNiMWM0MzY2MGEwODkxYmVk)
![120_2759314_DE 120_2759314_DE](/medias/120-2759314-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUzfGltYWdlL2pwZWd8YURCaUwyaGlNQzh4TkRVMU56ZzRNemMyTURZM01DOHhNakJmTWpjMU9UTXhORjlFUlM1cWNHY3w5ZGY1MDEyYWJkZTc5MWM3ODI1ZTNlYTFlZWVlYzllZTI4ODcwMGFkNjFkMTkyYjQyZmM1MzJkMDM1ZDA4MmNl)
![120_2759313_DE 120_2759313_DE](/medias/120-2759313-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0fGltYWdlL2pwZWd8YURnMUwyZzRaUzh4TkRVMU9EQTVNREV3TURjMk5pOHhNakJmTWpjMU9UTXhNMTlFUlM1cWNHY3xlMjMzNjY4ZWQwMzBjZTc2OTFmOWRmMjVjNzA2ZTliODUyZDg3ODdlNzA0OTUwYmI4ZDNhMTNhZmY4NzYxM2E3)
![120_5546017_DE 120_5546017_DE](/medias/120-5546017-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc3fGltYWdlL2pwZWd8YUROaEwyaGhZeTh4TXpJMU1ERXpNamN3TlRNeE1DOHhNakJmTlRVME5qQXhOMTlFUlM1cWNHY3w5ZjQxNzE3OGZiZGMyMjAzNWJjNmY3N2FhNDc2ZWMwY2M2YTUzOTcyZDUyY2M2MjI4OTAwOTE5MTFmOGE5YzVh)
Item no. 221-2411
Inline splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 221-2411
Inline splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request