Item no. 221-485
Splicing connector with levers; for all conductor types; for Ex e applications; max. 4 mm²; 5-conductor; transparent housing; Operating temperature (max.): 105 °C; 4,00 mm²; transparent
![120_7852356_DE 120_7852356_DE](/medias/120-7852356-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgxfGltYWdlL2pwZWd8YUdJeUwyZzVPUzh4TXpjNU9UTXpORGN3TnpJek1DOHhNakJmTnpnMU1qTTFObDlFUlM1cWNHY3w1ZDU4ZWVjODg2YWM5NTdjOWQ0MGVjNTdjNTJjZjBhNTc3ZDAzMmZkYjJmMGJiZDBmZDljOWYxODJhMDc2OWVh)
![120_9334702_DE 120_9334702_DE](/medias/120-9334702-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1fGltYWdlL2pwZWd8YURBNEwyZ3lNUzh4TXpnd01qVXpNVFExTlRBd05pOHhNakJmT1RNek5EY3dNbDlFUlM1cWNHY3xhMjEyOTFkZWRkNGFjMmQ0OWYzNzA5YmIwNDQwNGJmNTgwZDgyMWRhOTFiY2JiYzcxNjU5NDk0OTdjYzdmZjFm)
![120_9334701_DE 120_9334701_DE](/medias/120-9334701-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEwfGltYWdlL2pwZWd8YUROakwyZzJNQzh4TXpnd01qSXlOakkxTXpnMU5DOHhNakJmT1RNek5EY3dNVjlFUlM1cWNHY3wyMWJjMTMwZjE5MDdiZjg4M2YwYTdmOGFiZGEyM2QwMzFhN2U5YmQ3NzA2NGI4MWMyN2E4OTE4Mjk5OWQ1MjBh)
![120_7852354_DE 120_7852354_DE](/medias/120-7852354-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU1fGltYWdlL2pwZWd8YURJeEwyZzRNUzh4TkRRME56SXpPVEk1T1RFd01pOHhNakJmTnpnMU1qTTFORjlFUlM1cWNHY3w5YzAwYTA0NzlhNGViOGUyOWNjMWQ0YWM0NjM4MDYwN2Y2ODU2MDRjYWYwOGNhMWQwZjc1NWU2ZTI0ODJhNWNm)
![120_9334704_DE 120_9334704_DE](/medias/120-9334704-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQyfGltYWdlL2pwZWd8YURabEwyZzJNQzh4TXpjNU56VTFPRGN4TkRNNU9DOHhNakJmT1RNek5EY3dORjlFUlM1cWNHY3w1Y2Q3MDQ0Njc0ZTJjNjJhOTgyMzYzM2IyZmZmZjhiY2FkN2Q0ZWE0NWEzY2Q2Zjg3ZTAyZTI1ZmRjZGVjOTI1)
![120_9334703_DE 120_9334703_DE](/medias/120-9334703-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQxfGltYWdlL2pwZWd8YURGbEwyZ3paQzh4TXpZeU5EWXlNVFF3TURBNU5DOHhNakJmT1RNek5EY3dNMTlFUlM1cWNHY3w3YmY3YWM3YWNhZmJlMTNhMzhkZmUzYWE1OGE1ZjQ0YzczODc4YmM5MGU3MGUwODYxNTQzNGI3NDk1YTk5M2Qz)
![120_0200001b00035d53000200b6_DE 120_0200001b00035d53000200b6_DE](/medias/120-0200001b00035d53000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAzfGltYWdlL2pwZWd8YUdZMkwyZ3lZeTh4TXpJME56WTNNVGt5TmpneE5DOHhNakJmTURJd01EQXdNV0l3TURBek5XUTFNekF3TURJd01HSTJYMFJGTG1wd1p3fDBkZDY4Y2ZhYTg5M2MwNTZhOGE5YTYxYzRiM2FkNGM1Y2ZhODdkNWMxZWRlNjVlY2ZiZTAzY2EyMTc4YzhlOWM)
Item no. 221-485
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 221-485
Splicing connector with levers
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request