{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Splicing connector with levers; for all conductor types; max. 6 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent",
"description" : "<h2>Splicing connector with levers, 221 Series, transparent</h2><br/><br/>Enjoy effortless electrical installations with splicing connector with levers (item number 221-615). From intercom system wiring to electric ovens—connecting various conductor types is quick and easy with WAGO's practical 221 Series splicing connector. Our splicing connector is rated for 450 V and is designed to handle a rated current of up to 41 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 12 mm and 14 mm when connecting conductors to splicing connector with levers. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 36.7 x 10.1 x 21.1 mm (width x height x depth). Splicing connector with levers is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm².<br/><br/><br/>WAGO's 221 Series Splicing Connector with levers impresses with its innovative design for different conductor cross-sections. That’s why WAGO's lever-equipped splicing connector holds a unique trademark within electrical interconnection technology. The flat levers, which fit seamlessly into the 221’s base, act like a cast when closed and can be positioned neatly in any housing without disturbing edges. Due to the wide design of each leaver, they can all be operated perfectly without tools for convenient conductor terminations. The transparent housing displays robust technology and enables immediate visual inspection for the correct contact of solid, stranded and fine-stranded conductors. Resembling piano keys, the levers' design perfectly combines the functional and aesthetic connection technology "Made by WAGO." This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "221-615",
"sku" : "221-615",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7852361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YURCaEwyaGhOaTh4TXprNU1qUTVORFEyTlRBMU5DOHlNREJmTnpnMU1qTTJNVjlFUlM1cWNHY3wxYTE2MjI4NjUyNTU4Nzk3NThkNDE0OGQ2MzA4MjgxNjFhZTlmMDk5ZWRhYWVhNTVkYTY5YzE2YmU0OGQ5YmYx",
"gtin13" : "4055143715478",
"category" : "Installation Terminal Blocks and Connectors",
"url" : "https://www.wago.com/global/installation-terminal-blocks-and-connectors/splicing-connector-with-levers/p/221-615"
}
Splicing connector with levers; for all conductor types; max. 6 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent