TOPJOB® S
Item no. 2216-1301/000-053
3-conductor through terminal block; with push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; dark gray-yellow
![120_11951381_DE 120_11951381_DE](/medias/120-11951381-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY0fGltYWdlL2pwZWd8YUdabEwyaGxaQzh4TkRFMk5qRTFOakExTURRMk1pOHhNakJmTVRFNU5URXpPREZmUkVVdWFuQm58MmNjNDU2YTBiNWM4N2Y0NGZmNzliMTlmMGIzODgwMzEzMDliZTI5MDIxNzI5YzY5NWE0Y2UzY2NkY2Q5MTg5ZA)
![120_11951375_DE 120_11951375_DE](/medias/120-11951375-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYyN3xpbWFnZS9qcGVnfGFEQXhMMmd3TVM4eE5ERTJOVGszTmpjME16azJOaTh4TWpCZk1URTVOVEV6TnpWZlJFVXVhbkJufGQ0ZGQ2M2EyZDcwMzJkMGVjNjI3M2VmZGUyZmY2ZTNhMDcwYjEzZjY2ZDEwMGQ0ODgyZWI0ZDU1ZjhiYzY1ZDU)
![120_11986389_DE 120_11986389_DE](/medias/120-11986389-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQwfGltYWdlL2pwZWd8YURreEwyZ3pNQzh4TkRFMk5qRTBOVGd5TmpnME5pOHhNakJmTVRFNU9EWXpPRGxmUkVVdWFuQm58NWVmNDYzZTJiN2E5YjhiMjlmNDUxNGNiZjAyNTNjYTY2Yjk5MWJiYjMxZDY1NDlmNDUyYWMxYzk4MWQ5OTU5Nw)
![120_020000190002d957000100b6_DE 120_020000190002d957000100b6_DE](/medias/120-020000190002d957000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzZ8aW1hZ2UvanBlZ3xhREpqTDJoaU5pOHhNakkyTkRnMk1qQXlNemN4TUM4eE1qQmZNREl3TURBd01Ua3dNREF5WkRrMU56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NTg0YzViNDc5MTI3ZDQzY2NhNGFmODFkOWI2YjY2NDA5ZjJhMmUzYTBmOWFiMDFkODdhNzQ0MzkzZDA4MzU5NQ)
Item no. 2216-1301/000-053
3-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2216-1301/000-053
3-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request