[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor lighting connector; push-button on lighting side; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; white", "description" : "<h2>Lighting connector, 224 Series, PUSH WIRE®</h2><br/><br/>Connect conductors quickly and securely with this lighting connector (item number 224-112). WAGO's 224 Series connectors make it quick and easy to safely connect lights, allowing you to turn darkness into light in no time at all. The 224 Series comes into its own whenever fine-stranded conductors need to be connected to solid conductors throughout buildings. Our splicing connector is rated for 400 V and is designed to handle a rated current of up to 24 A. As such, it is suitable for high-load applications. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this lighting connector. Featuring conductor terminals along with PUSH WIRE® as well as CAGE CLAMP®, this product is highly versatile. Our PUSH WIRE® connection offers a simple and reliable solution for connecting solid conductors. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 9.5 x 15.5 x 20.5 mm (width x height x depth). This lighting connector is suitable for conductor cross sections ranging from 1 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side.<br/>", "mpn" : "224-112", "sku" : "224-112", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000012000357dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURVekwyZzVPQzh4TkRZNE9UZzFNVFkzTURVMU9DOHlNREJmTURJd01EQXdNVEl3TURBek5UZGtaREF3TURFd01HSTJYMFJGTG1wd1p3fDAxMzczMTE0MTEyNWEyNDAxNWYzNTY3N2M0ZWY0ZmI4Y2JjNmYwNmU5YTgyNTdjOWNiM2E5OWVlMTNkYWEwM2M", "gtin13" : "4044918583596", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/global/installation-terminal-blocks-and-connectors/2-conductor-lighting-connector/p/224-112" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 224-112

2-conductor lighting connector; push-button on lighting side; Lighting side: for all conductor types; Inst. side: for solid conductors; 224 Series; max. 2.5 mm²; Surrounding air temperature: max 60°C; 2,50 mm²; white

Item no. 224-112
2-conductor lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1000 (100) Piece
Item no. 224-112
2-conductor lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1000 (100) Piece