TOPJOB® S
Item no. 2252-312
2-conductor miniature through terminal block; with push-button; 2.5 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; orange
![120_9390265_DE 120_9390265_DE](/medias/120-9390265-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAyfGltYWdlL2pwZWd8YURVd0wyaGhaaTh4TXpjNU5qTXpOVGt4TURrME1pOHhNakJmT1RNNU1ESTJOVjlFUlM1cWNHY3w0MDcyZWFkZjU2NmIxZDgyNmIyOTU4ZDY2MTAxY2M4ODcxYjVmMDY1ZTY5ZWU5NjQxZTdjMzk5OGFhMjQwM2Iy)
![120_9390260_DE 120_9390260_DE](/medias/120-9390260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTA0fGltYWdlL2pwZWd8YUdRMEwyZzFOaTh4TXpnd016UXpOVGt4TnpNME1pOHhNakJmT1RNNU1ESTJNRjlFUlM1cWNHY3xmODQyY2NhZGVlOTU5YWM4NjQxODIxNGRiNTJlNWE1ZWNkY2ExNTExZGZkMWI0OGJjYmMzZmZlMDNmYjk2MWMz)
![120_4770259_DE 120_4770259_DE](/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhREk1TDJnM015OHhNekkxTURNd05UY3lNRE0xTUM4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfGYyM2E5NjY3NGE1NjQwY2VkYWM0YjFkY2I4Y2FiNWFiNThhOTU5OThmMjMzZWNkMTFmNjE2MjkwYTk0MGZlZTU)
![120_5867408_EN 120_5867408_EN](/medias/120-5867408-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTExfGltYWdlL2pwZWd8YURReUwyZzNaUzh4TWpZME1qUTRNVGsyTXpBek9DOHhNakJmTlRnMk56UXdPRjlGVGk1cWNHY3xmMThiNjQ1M2RiMjA5YjA1OTBhMDU3Mjk5NmRmOTNkNjlhM2FhZTZlOTg0NTU4Y2RhYWZkMmQyOGIxMTU4ZmJj)
Item no. 2252-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2252-312
2-conductor miniature through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request