[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 4-conductor; transparent housing; red cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent", "description" : "<h2>Push wire® splicing connector, 2273 Series, Push-in</h2><br/><br/>Our push wire® splicing connector (item number 2273-204) simplifies electrical installations. Quickly and securely connect conductors in any building installation with WAGO's 2273 Series PUSH WIRE® connectors, designed for both surface and flush-mounted junction boxes. Whether used in private or commercial applications, this series of PUSH WIRE® connectors for junction boxes ensures simple and time-saving installations. This splicing connector has a rated voltage of 450 V and can handle currents up to 24 A, making it ideal for high-load applications. Conductors should only be connected to push wire® splicing connector if their strip length is 11 mm. This product features conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The item's dimensions are 18 x 5.8 x 16.7 mm (width x height x depth). Push wire® splicing connector is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm². Tin is used for coating the contact surfaces.<br/>", "mpn" : "2273-204", "sku" : "2273-204", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000300001e76000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURSbEwyaGlOeTh4TkRZNE1USTVNemd4TlRnek9DOHlNREJmTURJd01EQXdNRE13TURBd01XVTNOakF3TURJd01HSTJYMFJGTG1wd1p3fDJiYjg4ZWNlNWRjYWNjYTgxMTg2ODZjMTk5ZDQzMDk5ODA4OTA1YzJmZGZmM2YwY2U2MzVjODJjYjlkNzg2NTQ", "gtin13" : "4050821027867", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/global/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/2273-204" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 2273-204

PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 4-conductor; transparent housing; red cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent

Item no. 2273-204
PUSH WIRE® splicing connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1000 (100) Piece
Item no. 2273-204
PUSH WIRE® splicing connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1000 (100) Piece