{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 15-pole; direct marking; 2,50 mm²; gray", "description" : "<ul><li>Universal connection for all conductor types</li><li>Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP<sup>®</sup> actuation</li><li>Integrated test ports</li><li>With coding fingers</li></ul>", "mpn" : "231-115/026-000/054-000", "sku" : "231-115/026-000/054-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9695184-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg1MnxpbWFnZS9qcGVnfGFESm1MMmhoTVM4eE16a3lNVEF5TURjd05qZzBOaTh5TURCZk9UWTVOVEU0TkY5RVJTNXFjR2N8OTZiNzg0NzZmMjExNjY3MDc3N2JmMTJiNjZmYmU2MDdhYTE1ZWQxZjE3OWYxZDZiMzE1YjI5MGE5ZmQyMGZlNw", "gtin13" : "4044918342018", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/1-conductor-female-connector/p/231-115_026-000_054-000" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MIDI Classic Item no. 231-115/026-000/054-000

1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 15-pole; direct marking; 2,50 mm²; gray

Item no. 231-115/026-000/054-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 231-115/026-000/054-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece