MCS MIDI Classic Item no. 231-124/026-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 24-pole; gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: