MCS MIDI Classic
Item no. 231-264/001-000/105-604
THR male header; 1.2 x 1.2 mm solder pin; straight; Pin spacing 7.5 mm; 4-pole; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
![120_12685580_DE 120_12685580_DE](/medias/120-12685580-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdOa0wyZ3pPQzh4TkRNNU56azFOemMyTnpFNU9DOHhNakJmTVRJMk9EVTFPREJmUkVVdWFuQm58YmY4NjllMjFiYWFhZWE3NjQzOTAwMjk3NWZmMDgyZGY1ZDA2NDBiNjYyOTU3ZjQ5YTViMDc1ODk3ZGQyMzk1OQ)
![120_0200001a0001858d000400b6_EN 120_0200001a0001858d000400b6_EN](/medias/120-0200001a0001858d000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3fGltYWdlL2pwZWd8YUdRNEwyaGtNaTh4TkRBd016ZzNORGcxTmprNU1DOHhNakJmTURJd01EQXdNV0V3TURBeE9EVTRaREF3TURRd01HSTJYMFZPTG1wd1p3fDJkYWNiZjM0OTQ4ZmJhOTZlNjdjN2M0YTI4MjdiNzc3NDFiNWVlNmQ1YmY0MmFhYjdlNzJjNjFjOWNkYWYwMjU)
![120_0200000e00012ce1000300b6_DE 120_0200000e00012ce1000300b6_DE](/medias/120-0200000e00012ce1000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE0fGltYWdlL2pwZWd8YUdGaUwyaGpOUzh4TkRVM01UTTFOVFl3TWprM05DOHhNakJmTURJd01EQXdNR1V3TURBeE1tTmxNVEF3TURNd01HSTJYMFJGTG1wd1p3fGEyM2ZjNTk4ZjQ5M2Q4YzJmMzM4MDE2YmEwMDM4ZTYwMWMwZmE5ZWYwM2MzMTMyNTgyZWIyNWE5NmFiOTUxZjk)
Item no. 231-264/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 231-264/001-000/105-604
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request