MCS MIDI Classic Item no. 231-305/102-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 5-pole; with integrated end plate; orange1 of 3 Dimensions in mmL = pole no. x pin spacing2- to 3-pole female connectors – one latch onlyColor: 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 5-pole; with integrated end plate; orangePlease wait ...PU (SPU): 100 PieceAdd to shopping cartGenerate DatasheetCompareBookmark 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 5-pole; with integrated end plate; orangePlease wait ...PU (SPU): 100 PieceAdd to shopping cartGenerate DatasheetCompareBookmark