MCS MIDI Classic Item no. 231-310/107-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 10-pole; Screw flange; orange1 of 3 Dimensions in mmL1 = (pole no. x pin spacing) + 5.4 mmL2 = (pole no. x pin spacing) + 10 mm2- to 3-pole female connectors – one latch onlyColor: Please wait ...PU (SPU): undefinedAdd to shopping cartGenerate DatasheetCompareBookmark Please wait ...PU (SPU): undefinedAdd to shopping cartGenerate DatasheetCompareBookmark