{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 11-pole; Lateral locking levers; Strain relief plate; direct marking; 2,50 mm²; orange", "description" : "<ul><li>Universal connection for all conductor types</li><li>Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP<sup>®</sup> actuation</li><li>Integrated test ports</li><li>With coding fingers</li></ul>", "mpn" : "231-311/037-047/035-000", "sku" : "231-311/037-047/035-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10030270-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkyfGltYWdlL2pwZWd8YURreEwyaG1ZeTh4TXpZNU1USTROamcwTnpVeE9DOHlNREJmTVRBd016QXlOekJmUkVVdWFuQm58N2M2ZjcyMmFlZjQwZGM4ODM2ZGYxODk3MDI2YTM4OWU3NTNjYmIxMGE0Y2NhMDJkY2Q5MmUxMjBhODFlNWRlOQ", "gtin13" : "4044918348348", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/1-conductor-female-connector/p/231-311_037-047_035-000" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MIDI Classic Item no. 231-311/037-047/035-000

1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 11-pole; Lateral locking levers; Strain relief plate; direct marking; 2,50 mm²; orange

Item no. 231-311/037-047/035-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 231-311/037-047/035-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 25 Piece