MCS MIDI Classic Item no. 231-705/026-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.62 mm; 5-pole; orange1 of 3 Dimensions in mmL1 = (pole no. – 1) x pin spacing + 5.08 mm + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: