MCS MIDI Classic Item no. 231-711/027-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.62 mm; 11-pole; clamping collar; orange1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5.08 mmL1 = L + 3 mmL2 = L + 8.8 mmL3 = L + 14.8 mm2- to 3-pole female connectors – one latch onlyColor: