{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR male header; 1.2 x 1.2 mm solder pin; angled; in tape-and-reel packaging; Pin spacing 7.5 mm; 5-pole; black", "description" : "<ul><li>THR male headers for reflow soldering in SMT applications</li><li>Available in tape-and-reel packaging for automated pick-and-place PCB assembly</li><li>1.2 x 1.2 mm solder pins allow nominal current up to 16 A, enhancing stability of shorter headers</li><li>Also available in bulk packaging for manual placement</li><li>Male headers may be mounted horizontally or vertically</li><li>With coding fingers</li></ul>", "mpn" : "231-865/001-000/105-604/997-407", "sku" : "231-865/001-000/105-604/997-407", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0003e4d8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk5fGltYWdlL2pwZWd8YURjMEwyaGhOQzh4TWpVM01EQTFPVGsyTkRRME5pOHlNREJmTURJd01EQXdNR013TURBelpUUmtPREF3TURFd01HSTJYMFJGTG1wd1p3fGEwNDM0ODJmYmRiNjgxZmQ4ZDE1MGY4YWNlMTc0ZjQ2ZDk1OGQ4NDRiOTljZmYyYTQyNjczOTZiNmE2ZDEwMjM", "gtin13" : "4050821043256", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/thr-male-header/p/231-865_001-000_105-604_997-407" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MIDI Classic Item no. 231-865/001-000/105-604/997-407

THR male header; 1.2 x 1.2 mm solder pin; angled; in tape-and-reel packaging; Pin spacing 7.5 mm; 5-pole; black

Item no. 231-865/001-000/105-604/997-407
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 170 Piece
Item no. 231-865/001-000/105-604/997-407
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 170 Piece