MCS MIDI Classic Item no. 232-142THT female header; straight; Pin spacing 5 mm; 12-pole; 0.6 x 1.0 mm solder pin; gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: Item no. 232-142 THT female header; straight; Pin spacing 5 mm; 12-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...Add to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkItem no. 232-142 THT female header; straight; Pin spacing 5 mm; 12-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...Add to shopping cartGenerate DatasheetDownloads as zipCompareBookmark